Items 3

ADP
Pcs./PU
Contents
Package
VKS 85/ 1/ 250
1
250ml
Bottle
VKS 85/10/ 250
10
250ml
Bottle
VKS 85/ 1/5000
1
5l
Canister + dispenser

Details

Product description

Universally usable, high-viscosity cutting oil suitable for the machining and forming of especially high-alloy steel. Even with difficult to machine material, long tool life and optimum quality of workpieces are reached while the formation of built-up edges and galling is prevented.

Advantages

  • For high-quality surfaces and high dimensional accuracy
  • Optimal for the machining of high-alloy and high-strength steel
  • Machining of non-ferrous metal possible
  • Chlorine- and silicone-free, no hazardous substance

Application

Hand processing by means of a spray bottle

Characteristic

Characteristic
Value
Test procedure
Colour
Value:
amber-coloured
Test procedure:
DIN ISO 2049
Basis
Value:
mineral oil
Test procedure:
     
Density
Value:
0.91 g/cm³
Test procedure:
DIN 51 757
Flashpoint
Value:
> 180 °C
Test procedure:
DIN EN ISO 2592
Viscosity
Value:
85 mm²/s
Test procedure:
DIN 51 562

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart