WZG 12151
Solid carbide metric thread tap for blind and through holes
Items 7
|
|
ADP
|
l
|
l1
|
d3
|
d5
|
Pitch
|
Z
|
SW
|
d
|
|---|---|---|---|---|---|---|---|---|---|
|
WZG 12151/ 3
|
|
56
|
12
|
3.5
|
2.6
|
0.5
|
3
|
2.7
|
M 3
|
|
WZG 12151/ 4
|
|
63
|
14
|
4.5
|
3.4
|
0.7
|
4
|
3.4
|
M 4
|
|
WZG 12151/ 5
|
|
70
|
17
|
6
|
4.3
|
0.8
|
4
|
4.9
|
M 5
|
|
WZG 12151/ 6
|
|
80
|
20
|
6
|
5.1
|
1
|
4
|
4.9
|
M 6
|
|
WZG 12151/ 8
|
|
90
|
20
|
8
|
6.9
|
1.25
|
5
|
6.2
|
M 8
|
|
WZG 12151/10
|
|
100
|
24
|
10
|
8.6
|
1.5
|
5
|
8
|
M10
|
|
WZG 12151/12
|
|
110
|
28
|
12
|
10.4
|
1.75
|
5
|
9
|
M12
|
Application
|
Not suitable Steel and high-alloy steel |
Not suitable Stainless steel |
Not suitable Grey cast iron, ductile cast iron and malleable iron |
Not suitable Aluminium and other non-ferrous metals |
Not suitable Special, super and titanium alloys |
Perfectly suited Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Not suitable Steel and high-alloy steel |
Not suitable Stainless steel |
Not suitable Grey cast iron, ductile cast iron and malleable iron |
Not suitable Aluminium and other non-ferrous metals |
Not suitable Special, super and titanium alloys |
Perfectly suited Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- For hardened steel
- For ISO metric threads
Material
- Solid carbide, TiCN coated
Documents
Recommended for you