WZG 34223
HSS - E metric fine thread tap for through hole
Items 1
|
|
ADP
|
l
|
l1
|
d3
|
d5
|
Pitch
|
Z
|
SW
|
d
|
|---|---|---|---|---|---|---|---|---|---|
|
WZG 34223/10x1
|
|
90
|
17
|
7
|
9
|
1
|
3
|
5.5
|
M10
|
Application
|
Perfectly suited Steel and high-alloy steel |
Suitable Stainless steel |
Suitable Grey cast iron, ductile cast iron and malleable iron |
Suitable Aluminium and other non-ferrous metals |
Not suitable Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Perfectly suited Steel and high-alloy steel |
Suitable Stainless steel |
Suitable Grey cast iron, ductile cast iron and malleable iron |
Suitable Aluminium and other non-ferrous metals |
Not suitable Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- For metric ISO fine threads
Material
- HSS-E (5% Co), TiN coated
Recommended for you