Items 8

ADP
l
l1
d3
d5
P
Z
SW
d
WZG 34121/ 3
56
6
2.2
2.5
0.5
3
-
M 3
WZG 34121/ 4
63
7.5
2.8
3.3
0.7
3
2.1
M 4
WZG 34121/ 5
70
8.5
3.5
4.2
0.8
3
2.7
M 5
WZG 34121/ 6
80
11
4.5
5
1
3
3.4
M 6
WZG 34121/ 8
90
14
6
6.8
1.25
3
4.9
M 8
WZG 34121/10
100
16
7
8.5
1.5
3
5.5
M10
WZG 34121/12
110
18.5
9
10.2
1.75
3
7
M12
WZG 34121/16
110
20
12
14
2
4
9
M16

Application

Application
P

Perfectly suited

Steel and high-alloy steel

M

Suitable

Stainless steel

K

Suitable

Grey cast iron, ductile cast iron and malleable iron

N

Not suitable

Aluminium and other non-ferrous metals

S

Not suitable

Special, super and titanium alloys

H

Not suitable

Hardened steel and chilled cast iron

Perfectly suited

Steel and high-alloy steel

Suitable

Stainless steel

Suitable

Grey cast iron, ductile cast iron and malleable iron

Not suitable

Aluminium and other non-ferrous metals

Not suitable

Special, super and titanium alloys

Not suitable

Hardened steel and chilled cast iron

  • Perfectly suited
  • Suitable
  • Not suitable

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

To the calculator

Details

Product description

  • For ISO metric threads

Material

  • HSS-E (5% Co), TiN coated

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart