Items 2

ADP
Contents
Package
Pcs./PU
VKP 100/ 120
120g
Can
1
VKP 100/ 750
750g
Can
1

Details

Product description

Soft cutting compound, particularly suited for very difficult to machine material where standard metalworking fluids are inadequate. Due to its high adhesive strength and high-quality additives, long tool life and high surface quality is reached even under extreme operating conditions.

Advantages

  • High-quality additives allow for high cutting speeds
  • For high-quality surfaces and high dimensional accuracy
  • Best suited for very difficult to machine material
  • Highly suitable for the machining of non-ferrous metal
  • Chlorine- and silicone-free, no hazardous substance

Application

Hand processing through direct application on the tool

Characteristic

Characteristic
Value
Test procedure
Colour
Value:
brown
Test procedure:
DIN ISO 2049
Basis
Value:
synthetic wax
Test procedure:
     
Density
Value:
1.0 g/cm³
Test procedure:
DIN 51 757
Flashpoint
Value:
> 250 °C
Test procedure:
DIN EN ISO 2592

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart