Items 12

ADP
l
l1
d3
d5
P
Z
SW
d
WZG 34221/ 5x0,5
70
5
3.5
4.5
0.5
3
2.7
M 5
WZG 34221/ 6x0,75
80
8
4.5
5.2
0.75
3
3.4
M 6
WZG 34221/ 7x1
80
8
5.5
6
1
3
4.3
M 7
WZG 34221/ 8x0,75
80
8
6
7.2
0.75
3
4.9
M 8
WZG 34221/ 8x1
90
11
6
7
1
3
4.9
M 8
WZG 34221/ 9x1
90
11
7
8
1
3
5.5
M 9
WZG 34221/10x1
90
11
7
9
1
3
5.5
M10
WZG 34221/11x1
90
11
8
10
1
3
6.2
M11
WZG 34221/12x1,5
100
16
9
10.5
1.5
3
7
M12
WZG 34221/14x1,5
100
15
11
12.5
1.5
3
9
M14
WZG 34221/16x1,5
100
15
12
14.5
1.5
4
9
M16
WZG 34221/20x1,5
125
16
16
18.5
1.5
4
12
M20

Application

Application
P

Perfectly suited

Steel and high-alloy steel

M

Suitable

Stainless steel

K

Suitable

Grey cast iron, ductile cast iron and malleable iron

N

Suitable

Aluminium and other non-ferrous metals

S

Not suitable

Special, super and titanium alloys

H

Not suitable

Hardened steel and chilled cast iron

Perfectly suited

Steel and high-alloy steel

Suitable

Stainless steel

Suitable

Grey cast iron, ductile cast iron and malleable iron

Suitable

Aluminium and other non-ferrous metals

Not suitable

Special, super and titanium alloys

Not suitable

Hardened steel and chilled cast iron

  • Perfectly suited
  • Suitable
  • Not suitable

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

To the calculator

Details

Product description

  • For metric ISO fine threads

Material

  • HSS-E (5% Co), TiN coated

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart