WZG 34523
HSS-E inch thread tap for through hole
Items 3
|
|
ADP
|
l
|
l1
|
d3
|
d5
|
GZ: threads per inch
|
Z
|
SW
|
d
|
|---|---|---|---|---|---|---|---|---|---|
|
WZG 34523/1/8
|
|
90
|
18
|
7
|
8.8
|
28
|
3
|
5.5
|
G 1/8"
|
|
WZG 34523/1/4
|
|
100
|
20
|
11
|
11.8
|
19
|
4
|
9
|
G 1/4"
|
|
WZG 34523/3/8
|
|
100
|
22
|
12
|
15.25
|
19
|
4
|
9
|
G 3/8"
|
Application
|
Perfectly suited Steel and high-alloy steel |
Suitable Stainless steel |
Not suitable Grey cast iron, ductile cast iron and malleable iron |
Not suitable Aluminium and other non-ferrous metals |
Not suitable Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
|---|---|---|---|---|---|
|
Perfectly suited Steel and high-alloy steel |
Suitable Stainless steel |
Not suitable Grey cast iron, ductile cast iron and malleable iron |
Not suitable Aluminium and other non-ferrous metals |
Not suitable Special, super and titanium alloys |
Not suitable Hardened steel and chilled cast iron |
- Perfectly suited
- Suitable
-
Not suitable
Details
Product description
- For BSP threads
Material
- HSS-E (5% Co), steam treated
Recommended for you