Items 8

ADP
d
Z
l
l1
l2
d3
Gate
dr
Tolerance
WZR 302120/ 3
3
6
61
15
33
3
0.9
2.9
meu-simple-table-cell__cell-attribute-img
WZR 302120/ 4
4
6
75
19
47
4
0.6
3.9
meu-simple-table-cell__cell-attribute-img
WZR 302120/ 5
5
6
86
23
58
5
0.6
4.8
meu-simple-table-cell__cell-attribute-img
WZR 302120/ 6
6
6
93
26
57
6
0.6
5.8
meu-simple-table-cell__cell-attribute-img
WZR 302120/ 8
8
6
117
33
81
8
0.9
7.8
meu-simple-table-cell__cell-attribute-img
WZR 302120/10
10
6
133
38
93
10
0.9
9.8
meu-simple-table-cell__cell-attribute-img
WZR 302120/12
12
6
151
44
111
10
0.9
11.8
meu-simple-table-cell__cell-attribute-img
WZR 302120/16
16
8
170
52
125
14
0.9
15.8
meu-simple-table-cell__cell-attribute-img

Application

Application
P

Perfectly suited

Steel and high-alloy steel

M

Suitable

Stainless steel

K

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

N

Perfectly suited

Aluminium and other non-ferrous metals

S

Perfectly suited

Special, super and titanium alloys

H

Not suitable

Hardened steel and chilled cast iron

Perfectly suited

Steel and high-alloy steel

Suitable

Stainless steel

Perfectly suited

Grey cast iron, ductile cast iron and malleable iron

Perfectly suited

Aluminium and other non-ferrous metals

Perfectly suited

Special, super and titanium alloys

Not suitable

Hardened steel and chilled cast iron

  • Perfectly suited
  • Suitable
  • Not suitable

Cutting data calculator

Just a few clicks to the optimal cutting parameters for your tool!

To the calculator

Details

Product description

  • Bore tolerance H7

Material

  • HSS-E

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart