Die making

Modular and precise – with our die sets and components, you have every advantage.

New products

Numerous items from the leading standard parts manufacturer

Find the optimal solution for your requirements

We offer the right base for every application, from standard and precision die sets to two-pillar and stamping and forming die sets to die sets for table presses. Plates and bars, components and workshop equipment of trusted Meusburger quality are also available – all perfectly coordinated.

The advantages of our die making range

Modular die sets

The standard and precision die sets impress with their variable pillar arrangement and robust design, offering customers a wide range of possible combinations – for maximum flexibility in stamping applications.

Hole patterns & anti-rotation blocking

Precise hole patterns and reliable anti-rotation blocking ensure highest accuracy of fit and repeatable accuracy in die making – the basis for consistently high quality stamped parts and the long service life of dies.

Alignment edge & ventilation groove

The integrated alignment edge makes the positioning of the plate on the machine fast and precise, while the ventilation groove guarantees the controlled escape of air when using sliding guides.

High-grade steel, heat-treated for stress relief

High-grade steel, heat-treated for stress relief, ensures a stable material structure and minimises the risk of deformation. This results on particularly precise, dimensionally stable and durable dies.

Configure your die set in 4 steps – faster, easier, more efficient.

1

Choose your desired dimensions and start the wizard

Our die set wizard offers a wide range of options for building your die set step by step to meet all your requirements. Features such as a check of entered values in the background, our material selection wizard, and interactive selection tables with illustrations are also there to help. Just select the size of the die set and the usable area and start the wizard.

2

Selection from top to bottom

First you choose the upper part – either with or without clamp plate. Then you define the ideal version for the inner part. Finally, you choose the lower part and select whether your die set should be configured with or without clamp plate or clamp risers.

3

Which material?

In the next step you define the plate types for the individual plates, and specify which plates should be drilled or non-drilled. In this step you also choose the desired material.

4

The right components

In the last step you can select the optimal components for your die set – guide pillars, guide bushes, pillar fastenings and retainer clips. With this selection you finalise the configuration and receive a die set including CAD data that is perfectly configured to your needs.

1

Choose your desired dimensions and start the wizard

Our die set wizard offers a wide range of options for building your die set step by step to meet all your requirements. Features such as a check of entered values in the background, our material selection wizard, and interactive selection tables with illustrations are also there to help. Just select the size of the die set and the usable area and start the wizard.

2

Selection from top to bottom

First you choose the upper part – either with or without clamp plate. Then you define the ideal version for the inner part. Finally, you choose the lower part and select whether your die set should be configured with or without clamp plate or clamp risers.

3

Which material?

In the next step you define the plate types for the individual plates, and specify which plates should be drilled or non-drilled. In this step you also choose the desired material.

4

The right components

In the last step you can select the optimal components for your die set – guide pillars, guide bushes, pillar fastenings and retainer clips. With this selection you finalise the configuration and receive a die set including CAD data that is perfectly configured to your needs.

1

Choose your desired dimensions and start the wizard

Our die set wizard offers a wide range of options for building your die set step by step to meet all your requirements. Features such as a check of entered values in the background, our material selection wizard, and interactive selection tables with illustrations are also there to help. Just select the size of the die set and the usable area and start the wizard.

2

Selection from top to bottom

First you choose the upper part – either with or without clamp plate. Then you define the ideal version for the inner part. Finally, you choose the lower part and select whether your die set should be configured with or without clamp plate or clamp risers.

3

Which material?

In the next step you define the plate types for the individual plates, and specify which plates should be drilled or non-drilled. In this step you also choose the desired material.

4

The right components

In the last step you can select the optimal components for your die set – guide pillars, guide bushes, pillar fastenings and retainer clips. With this selection you finalise the configuration and receive a die set including CAD data that is perfectly configured to your needs.

Downloads related to die making

Here you will find all current documents on the topic of die making.

Our contribution to your success

Everything from one source

Whether you need a complete die set, precision guiding and cutting elements, components for jigs and fixtures or accessories for your workshop – at Meusburger you will find everything you need for professional die making. Our wide range is made up of thousands of items that are optimally coordinated. This is how we support you as a reliable partner in realising your projects – from the planning stage through to the finished die set.

Exciting blog posts

Everything at a glance

Whether products, technical details or useful services – in our catalogue you will find a clear overview of our entire range. For the latest information and additions, the Meusburger portal is available at any time.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.