Items 2

ADP
Pcs./PU
Contents
Package
VKF 96/ 1/ 400
1
400ml
Aerosol can
VKF 96/12/ 400
12
400ml
Aerosol can

Details

Product description

Ideal for machining most ferrous and non-ferrous metals. The specially composed compound is compatible with water-miscible cutting fluids and improves the emulsion's performance. The high-performance mixture ensures optimal lubrication and cooling of the tool.

Advantages

  • Prevents the formation of built-up edges and reduces the tool wear
  • For high-quality surfaces and high dimensional accuracy
  • Compatible with water-miscible cutting fluids
  • High profitability through low consumption
  • Sulphur and mineral oil free

Application

Easy and targeted application directly on the area worked on or the tool.

Characteristic

Characteristic
Value
Test procedure
Colour
Value:
yellowish
Test procedure:
DIN ISO 2049
Basis
Value:
natural materials
Test procedure:
     
Density
Value:
0.96 g/cm³
Test procedure:
DIN 51 757
Flashpoint
Value:
> 235 °C
Test procedure:
DIN EN ISO 2592

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart