Precision in its purest form

Where the highest levels of precision and purity are required, it is essential to have solutions that work together seamlessly. With an aligned complete cleanroom solution from a single source, Meusburger stands by your side as a reliable partner – ensuring efficient operations, high process reliability and long-term dependability.

Your benefits at a glance

Fewer points of contact, faster processes.

Fewer points of contact, faster processes.

A coordinated complete package – from the plate and components right through to the hot runner.

Minimal particles, highest process reliability.

Minimal particles, highest process reliability.

Standardised solutions for clean and stable manufacturing processes.

Proven quality, long-term reliability.

Proven quality, long-term reliability.

High-quality materials provide a reliable foundation for reproducible results.

Your comprehensive cleanroom solution

Meusburger offers comprehensive cleanroom solutions from one source – with components, hot runner components and plates for mould making. You can tell at a glance which products are suitable for use in a cleanroom by the corresponding symbol. Highest quality made in Austria for clean, stable and uncompromisingly reliable processes.

Reliable components

The wide range of components offers suitable solutions for a variety of requirements. Thanks to their low coefficient of friction, DLC coated components minimise particle abrasion and allow them to be used without lubricants. Stainless steel components are notable for their high corrosion resistance. High-grade steel and low-leakage temperature regulation components are also available, minimising the risk of leaks and ensuring reliable, clean operation.

DLC-coated

DLC coated components reduce friction and wear, ensuring long-lasting, reliable motion sequences. From guides and ejectors to ready-to-use slide units, Meusburger offers a wide range of products for a variety of applications.

Our highlights

E 16009 Sprue bush 1° without radius, corrosion-resistant
Sprue bush 1° without radius, corrosion-resistant
E 1002 DLC Guide pillar with centring collar, without oil grooves, DLC coated
Guide pillar with centring collar, without oil grooves, DLC coated
E 1080 High-performance flat guiding unit
High-performance flat guiding unit
E 1355 Fine centring unit with roller cage
Fine centring unit with roller cage
E 1710 DLC Ejector pin, through-hardened, with DLC coating
Ejector pin, through-hardened, with DLC coating
E 6740 Cavity pressure sensor, direct
Cavity pressure sensor, direct
E 7510 Servo linear actuator 0°
Servo linear actuator 0°
E 2500 Shut-off fitting, low-leakage
Shut-off fitting, low-leakage
E 20009 Fitting from stainless steel
Fitting from stainless steel
E 20809 Screw plug, cylindrical, from stainless steel
Screw plug, cylindrical, from stainless steel

Corrosion resistant plates

Corrosion resistant materials form an important basis for applications in cleanrooms. Meusburger offers a range of plates and bars made from corrosion-resistant tool steels, available from stock – to meet a variety of requirements in terms of hardness, machinability and surface quality.

The materials 1.2083 (ESR), 1.2085 and 1.2316 are particularly suitable for cleanroom applications thanks to their high chromium content and excellent corrosion resistance.

1.2083 (ESR/H) steel for through hardening

1.2083 is available in both conventional and ESR variants. As a material suitable for hardening, it only achieves its corrosion resistance once it has been hardened. 1.2083 is used where hardness and corrosion resistance are required; the ESR variant is also used for items subject to heavy loads or where high standards of surface quality are required.

Learn more

Precision hot runner components

Valve gate systems and their components are laid out for demanding cleanroom applications and enable the feed points to be opened and closed with precision. This allows for high numbers of cavities and short injection cycles, whilst the defined gate supports the precise manufacturing of high-quality plastic parts. Pneumatically actuated systems also enable oil-free operation, thereby reducing the risk of contamination – an important prerequisite for controlled and reliable cleanroom processes.

Our highlights

EH 4050 Single valve gate nozzle, smartFILL
EH 4050
  • Expanded
  • Single valve gate nozzle, smartFILL
    EH 6510 Operating unit, pneumatic
    Operating unit, pneumatic
    EH 4500 Gate assembly, smartFILL NZ
    Gate assembly, smartFILL NZ
    EH 4504 Gate assembly, smartFILL NZ-F
    Gate assembly, smartFILL NZ-F
    EH 4540 Gate assembly, smartFILL NZ-D
    Gate assembly, smartFILL NZ-D

    You might also be interested in:
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
    The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.