E 6740
Cavity pressure sensor, direct
Items 2
|
|
ADP
|
d1
|
l
|
l1
|
l2
|
l3
|
|---|---|---|---|---|---|---|
|
E 6740/2,5
|
|
2.5
|
34
|
10
|
5
|
3
|
|
E 6740/4,0
|
|
4
|
29
|
8
|
5
|
- |
Details
Product description
- Includes certificate of calibration
- E 6772 included in the delivery
- Maximum mould temperature = 200 °C
- Maximum melting temperature = <400 °C
Material
- 1.4542
Documents
Data sheet E 6740
pdf
Installation guide E 6740
pdf
Information cavity pressure sensors
pdf
Selection guide for cavity pressure sensors
pdf
Accessories
Recommended for you