E 7510
Servo linear actuator 0°
Items 6
| |
ADP
|
Type
|
Stroke
|
l
|
b
|
h1
|
h2
|
d3
|
h3
|
d4
|
d5
|
hs
|
l9
|
SW
|
Nominal force
|
F max.
[N]
|
v max.
[mm/s]
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 7510/S x 150
|
|
S
|
150
|
133
|
65
|
266
|
238
|
18
|
16
|
21
|
M 8 x 1
|
38
|
36
|
14
|
2500
|
5000
|
400
|
|
E 7510/S x 300
|
|
S
|
300
|
133
|
65
|
266
|
388
|
18
|
16
|
21
|
M 8 x 1
|
38
|
36
|
14
|
2500
|
5000
|
400
|
|
E 7510/M x 150
|
|
M
|
150
|
165
|
80
|
282
|
255
|
23
|
23
|
25
|
M12 x 1.5
|
48
|
33
|
20
|
5000
|
10000
|
330
|
|
E 7510/M x 300
|
|
M
|
300
|
165
|
80
|
282
|
405
|
23
|
23
|
25
|
M12 x 1.5
|
48
|
33
|
20
|
5000
|
10000
|
330
|
|
E 7510/L x 200
|
|
L
|
200
|
201
|
100
|
339
|
315
|
28
|
26
|
32
|
M16 x 1.5
|
52
|
21
|
24
|
10000
|
15000
|
300
|
|
E 7510/L x 400
|
|
L
|
400
|
201
|
100
|
339
|
515
|
28
|
26
|
32
|
M16 x 1.5
|
52
|
21
|
24
|
10000
|
15000
|
300
|
Details
Product description
- Including holding brake
Scope of delivery
- Sleeves E 1170 not included in the delivery
Documents
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in now