Items 16

ADP
t
b1
l2
F max. [N]
Type
b
l
l1
b2
b3
l3
t3
b4
l4
b5
d6
d7
l7
R1
E 1080/16 x 24/ 70
16
24
70
2500
1
72
94
24
58
24
31
-
10
11
44
M 6
M 8
20
7
E 1080/16 x 30/ 90
16
30
90
2500
1
78
118
28
64
24
31
-
10
11
50
M 6
M 8
20
7
E 1080/16 x 36/120
16
36
120
2500
1
84
152
32
70
24
31
-
10
11
56
M 6
M 8
20
7
E 1080/20 x 28/ 80
20
28
80
4400
1
80
110
30
66
26
41
-
12
15
52
M 6
M10
24
9.5
E 1080/20 x 36/100
20
36
100
4400
1
88
134
34
74
26
41
-
12
15
60
M 6
M10
24
9.5
E 1080/20 x 42/130
20
42
130
4400
1
94
168
38
80
26
41
-
12
15
66
M 6
M12
31
9.5
E 1080/20 x 48/160
20
48
160
4400
1
100
202
42
86
26
41
-
12
15
72
M 6
M12
31
9.5
E 1080/27 x 38/100
27
38
100
7800
2
94
142
42
80
28
51
13
14
15
66
M 6
M10
24
7
E 1080/27 x 48/130
27
48
130
7800
2
104
176
46
90
28
51
13
14
15
76
M 6
M10
24
7
E 1080/27 x 54/160
27
54
160
7800
2
110
210
50
96
28
51
13
14
15
82
M 6
M12
31
7
E 1080/27 x 62/200
27
62
200
7800
2
118
254
54
104
28
51
13
14
15
90
M 6
M12
31
7
E 1080/36 x 48/120
36
48
120
13000
2
118
168
48
100
35
64
17
17
24
82
M 8
M12
36
9.5
E 1080/36 x 58/160
36
58
160
13000
2
128
214
54
110
35
64
17
17
24
92
M 8
M12
36
9.5
E 1080/36 x 68/200
36
68
200
13000
2
138
260
60
120
35
64
17
17
24
102
M 8
M16
46
9.5
E 1080/36 x 78/250
36
78
250
13000
2
148
316
66
130
35
64
17
17
24
112
M 8
M16
46
9.5
E 1080/36 x 88/300
36
88
300
13000
2
158
372
72
140
35
64
17
17
24
122
M 8
M16
46
9.5

Details

Product description

  • t max. = 300 °C

Advantages

  • Space-saving thanks to ideally dimensioned width-depth ratio
  • I carrier profile for guaranteed uniform distribution of the contact pressure
  • R > 400: newly designed guide relief area for maximum wear resistance
  • Cotter locking for precise positioning without play

Material

  • E 1081: 1.2363 ≈ 60 HRC
  • E 1082: 1.2363 ≈ 60 HRC / DLC coated

High-performance flat guiding unit E 1080

  • Maximum load capacity in minimum installation spaces
  • Perfect precision thanks to positive cotter locking
  • Maximum wear resistance even in case of mould temperatures of up to 300 °C

Your benefits at a glance

cms.image_map.image-alt

Space-saving thanks to ideally dimensioned width-depth ratio

Newly designed guide relief area for maximum wear resistance

I-beam profile for guaranteed uniform distribution of the contact pressure

Material: 1.2363, hardened, ~ 60 HRC

DLC-coated gliding plates

Cotter locking for precise positioning without play

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart