Items 12

ADP
d1
l1
d2
b
l3
d3
d4
E 16009/12 x 56/3
12
56
3
11
13
28
5.4
E 16009/12 x 76/3
12
76
3
11
13
28
6.1
E 16009/12 x 56/3,5
12
56
3.5
11
13
28
5.9
E 16009/12 x 76/3,5
12
76
3.5
11
13
28
6.6
E 16009/18 x 66/3
18
66
3
15
18
38
5.9
E 16009/18 x 86/3
18
86
3
15
18
38
6.6
E 16009/18 x 136/3
18
136
3
15
18
38
8.4
E 16009/18 x 66/4
18
66
4
15
18
38
6.9
E 16009/18 x 86/4
18
86
4
15
18
38
7.6
E 16009/18 x 136/4
18
136
4
15
18
38
9.4
E 16009/24 x 96/5
24
96
5
20
23
48
9.2
E 16009/24 x 156/5
24
156
5
20
23
48
11.2

Details

Product description

  • Ideal for use in cleanrooms
  • For corrosive and chemically aggressive plastics
  • ≈ ISO 10072 (DIN 16752)

Material

  • Mat.: 1.2083 ≈ 50 HRC

Define product

Choose the desired attributes to add an item to the shopping cart.

Have a question about the product?

Please log in to your account or register to send questions to our experts.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart
The configurator is taking longer than expected to load.
Please check your internet connection and try again.

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.