E 17109
Ejector pin, stainless steel, through-hardened
Items 37
| |
ADP
|
d1
|
l
|
r
|
d3
|
l3
|
|---|---|---|---|---|---|---|
|
E 17109/ 1 x 125
|
|
1
|
125
|
0.2
|
2.5
|
1.2
|
|
E 17109/ 1,5 x 250
|
|
1.5
|
250
|
0.2
|
3
|
1.5
|
|
E 17109/ 2 x 125
|
|
2
|
125
|
0.2
|
4
|
2
|
|
E 17109/ 2 x 200
|
|
2
|
200
|
0.2
|
4
|
2
|
|
E 17109/ 2,5 x 100
|
|
2.5
|
100
|
0.3
|
5
|
2
|
|
E 17109/ 2,5 x 160
|
|
2.5
|
160
|
0.3
|
5
|
2
|
|
E 17109/ 2,5 x 250
|
|
2.5
|
250
|
0.3
|
5
|
2
|
|
E 17109/ 3 x 125
|
|
3
|
125
|
0.3
|
6
|
3
|
|
E 17109/ 3 x 200
|
|
3
|
200
|
0.3
|
6
|
3
|
|
E 17109/ 3 x 315
|
|
3
|
315
|
0.3
|
6
|
3
|
|
E 17109/ 3,5 x 100
|
|
3.5
|
100
|
0.3
|
7
|
3
|
|
E 17109/ 3,5 x 160
|
|
3.5
|
160
|
0.3
|
7
|
3
|
|
E 17109/ 3,5 x 250
|
|
3.5
|
250
|
0.3
|
7
|
3
|
|
E 17109/ 4 x 125
|
|
4
|
125
|
0.3
|
8
|
3
|
|
E 17109/ 4 x 200
|
|
4
|
200
|
0.3
|
8
|
3
|
|
E 17109/ 4 x 315
|
|
4
|
315
|
0.3
|
8
|
3
|
|
E 17109/ 4,5 x 100
|
|
4.5
|
100
|
0.3
|
8
|
3
|
|
E 17109/ 4,5 x 160
|
|
4.5
|
160
|
0.3
|
8
|
3
|
|
E 17109/ 4,5 x 250
|
|
4.5
|
250
|
0.3
|
8
|
3
|
|
E 17109/ 5 x 125
|
|
5
|
125
|
0.3
|
10
|
3
|
|
E 17109/ 5 x 200
|
|
5
|
200
|
0.3
|
10
|
3
|
|
E 17109/ 5 x 315
|
|
5
|
315
|
0.3
|
10
|
3
|
|
E 17109/ 5,5 x 100
|
|
5.5
|
100
|
0.3
|
10
|
3
|
|
E 17109/ 5,5 x 160
|
|
5.5
|
160
|
0.3
|
10
|
3
|
|
E 17109/ 5,5 x 250
|
|
5.5
|
250
|
0.3
|
10
|
3
|
|
E 17109/ 6 x 125
|
|
6
|
125
|
0.5
|
12
|
5
|
|
E 17109/ 6 x 200
|
|
6
|
200
|
0.5
|
12
|
5
|
|
E 17109/ 6 x 315
|
|
6
|
315
|
0.5
|
12
|
5
|
|
E 17109/ 8 x 125
|
|
8
|
125
|
0.5
|
14
|
5
|
|
E 17109/ 8 x 200
|
|
8
|
200
|
0.5
|
14
|
5
|
Details
Product description
- Ideal for use in cleanrooms
- For corrosive and chemically aggressive plastics
- Maximum temperature: 180 °C
Material
- ≈1.4112 ≈58 HRC
Here you can configure the product according to your needs.
Start configuratorHave a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you