F/P – Lengthwise mould bases

Plates with pre-drilled lengthwise guide holes are the reliable basis for precise and high-quality standard mould bases. All sizes, from 96 x 96 up to 996 x 1196 mm, are available at Meusburger.
Formaufbau längs mit hochpräzisen Normalien von Meusburger.
F 10
F 10

Clamp plate, widthwise overhang, with location ring recess

F 20
F 20

Clamp plate, lengthwise overhang, with location ring recess

F 30
F 30

Clamp plate, width- and lengthwise overhang, with location ring recess

F 40
F 40

Flush clamp plate, with location ring recess

F 50
F 50

Cavity plate

F 53
F 53

Cavity plate with milled pocket

F 55
F 55

Cavity plate with undersize guiding holes

F 60
F 60

Backing plate

F 65
F 65

Backing plate with undersize guiding bores

F 70
F 70

Riser

F 90
F 90

Ejector set, complete

F 80
F 80

Ejector retaining plate

F 85
F 85

Ejector base plate

F 15
F 15

Clamp plate, widthwise overhang, without location ring recess

F 25
F 25

Clamp plate, lengthwise overhang, without location ring recess

F 35
F 35

Clamp plate, width- and lengthwise overhang, without location ring recess

F 45
F 45

Flush clamp plate, without location ring recess

Define mould base
Choose two values to define the product.
Mould size

Formgröße

Mould size

The mould size refers to the width and length of the cavity plates.

Mould width

Select the desired mould width.

Mould length

Select the desired mould length.

Further characteristics
Guiding hole diameter
Threads
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
The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.