E 2500
Shut-off fitting, low-leakage
Items 3
|
|
ADP
|
DN
|
d1
|
l
|
SW
|
l1
|
d2
|
l2
|
d3
|
d4
|
d5
|
Type
|
|---|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 2500/ 6/ 14
|
|
6
|
M 14 x 1,5
|
52
|
19
|
11
|
12.5
|
26.5
|
21
|
16
|
6
|
9
|
|
E 2500/ 6/1/4
|
|
6
|
G 1/4"
|
52
|
17
|
11
|
12.5
|
26.5
|
19
|
16
|
6
|
9
|
|
E 2500/ 9/3/8
|
|
9
|
G 3/8"
|
64.5
|
23
|
11
|
17
|
37.4
|
25
|
21.7
|
10
|
13
|
Details
Product description
- Maximum pressure: 35 bar
- Maximum temperature (Oil): 200 °C
- Maximum temperature (water): 150 °C
Material
- Nickel-plated brass / stainless steel / FKM