E 1355
Fine centring unit with roller cage
Items 3
|
|
ADP
|
d
|
l: length of the closed fine centring unit
|
d1
|
l1
|
l2
|
d3
|
l4: guide length
|
l5
|
M
|
Tk: adjustable when using other retainer clips
|
|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 1355/15/49,5
|
|
15
|
49.5
|
28
|
27
|
22.5
|
36
|
15
|
53.5
|
M 6
|
47
|
|
E 1355/25/54
|
|
25
|
54
|
40
|
27
|
27
|
48
|
20
|
58
|
M 8
|
59
|
|
E 1355/32/57
|
|
32
|
57
|
48
|
27
|
30
|
54
|
23
|
62.5
|
M 8
|
66.5
|
Details
Product description
- Maximum temperature: 150 °C
Advantages
- Ideal for continuous operation thanks to low-wear, high-precision roller centring
- Facilitates flexible positioning within the mould
Easy removal from the split line face
Documents
Fine centring unit with roller cage E 1355
- Long service life even with the highest number of shots
- Maximum precision thanks to free of play roller centring
- Flexible positioning within the mould
Recommended for you