E 1710 DLC
Ejector pin, through-hardened, with DLC coating
Items 287
| |
ADP
|
d1
|
l
|
r
|
d3
|
l3
|
|---|---|---|---|---|---|---|
|
E 1710 DLC/ 0,5 x 100
|
|
0.5
|
100
|
0.2
|
2.5
|
1.2
|
|
E 1710 DLC/ 0,6 x 100
|
|
0.6
|
100
|
0.2
|
2.5
|
1.2
|
|
E 1710 DLC/ 0,7 x 100
|
|
0.7
|
100
|
0.2
|
2.5
|
1.2
|
|
E 1710 DLC/ 0,8 x 80
|
|
0.8
|
80
|
0.2
|
2.5
|
1.2
|
|
E 1710 DLC/ 0,8 x 100
|
|
0.8
|
100
|
0.2
|
2.5
|
1.2
|
|
E 1710 DLC/ 0,8 x 125
|
|
0.8
|
125
|
0.2
|
2.5
|
1.2
|
|
E 1710 DLC/ 0,8 x 160
|
|
0.8
|
160
|
0.2
|
2.5
|
1.2
|
|
E 1710 DLC/ 0,9 x 100
|
|
0.9
|
100
|
0.2
|
2.5
|
1.2
|
|
E 1710 DLC/ 0,9 x 200
|
|
0.9
|
200
|
0.2
|
2.5
|
1.2
|
|
E 1710 DLC/ 1 x 80
|
|
1
|
80
|
0.2
|
2.5
|
1.2
|
|
E 1710 DLC/ 1 x 100
|
|
1
|
100
|
0.2
|
2.5
|
1.2
|
|
E 1710 DLC/ 1 x 125
|
|
1
|
125
|
0.2
|
2.5
|
1.2
|
|
E 1710 DLC/ 1 x 160
|
|
1
|
160
|
0.2
|
2.5
|
1.2
|
|
E 1710 DLC/ 1 x 200
|
|
1
|
200
|
0.2
|
2.5
|
1.2
|
|
E 1710 DLC/ 1,1 x 80
|
|
1.1
|
80
|
0.2
|
2.5
|
1.2
|
|
E 1710 DLC/ 1,1 x 100
|
|
1.1
|
100
|
0.2
|
2.5
|
1.2
|
|
E 1710 DLC/ 1,1 x 125
|
|
1.1
|
125
|
0.2
|
2.5
|
1.2
|
|
E 1710 DLC/ 1,1 x 160
|
|
1.1
|
160
|
0.2
|
2.5
|
1.2
|
|
E 1710 DLC/ 1,1 x 200
|
|
1.1
|
200
|
0.2
|
2.5
|
1.2
|
|
E 1710 DLC/ 1,2 x 80
|
|
1.2
|
80
|
0.2
|
2.5
|
1.2
|
|
E 1710 DLC/ 1,2 x 100
|
|
1.2
|
100
|
0.2
|
2.5
|
1.2
|
|
E 1710 DLC/ 1,2 x 125
|
|
1.2
|
125
|
0.2
|
2.5
|
1.2
|
|
E 1710 DLC/ 1,2 x 160
|
|
1.2
|
160
|
0.2
|
2.5
|
1.2
|
|
E 1710 DLC/ 1,2 x 200
|
|
1.2
|
200
|
0.2
|
2.5
|
1.2
|
|
E 1710 DLC/ 1,2 x 250
|
|
1.2
|
250
|
0.2
|
2.5
|
1.2
|
|
E 1710 DLC/ 1,3 x 80
|
|
1.3
|
80
|
0.2
|
3
|
1.5
|
|
E 1710 DLC/ 1,3 x 100
|
|
1.3
|
100
|
0.2
|
3
|
1.5
|
|
E 1710 DLC/ 1,3 x 125
|
|
1.3
|
125
|
0.2
|
3
|
1.5
|
|
E 1710 DLC/ 1,3 x 160
|
|
1.3
|
160
|
0.2
|
3
|
1.5
|
|
E 1710 DLC/ 1,3 x 200
|
|
1.3
|
200
|
0.2
|
3
|
1.5
|
Details
Product description
- ≈ISO 6751 (DIN 1530 A) Form A
- Maximum temperature: 200 °C
Advantages
- Best dry-running properties enable use in cleanrooms
- Increased service life by minimising friction and wear
- Tolerance after coating: g6
- High corrosion resistance
Material
- ≈1.2210 ≈60 HRC
Here you can configure the product according to your needs.
Start configuratorHave a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you