Items 2

ADP
Contents
Package
VGS 160 FD/ 180
180g
Dispenser
VGS 160 FD/1000
1000g
Can

Details

Product description

High-performance versatile food-safe grease for lubricating ejectors, pillars, slides and all other movable and slidable components embedded in injection moulds and stamping dies.

Advantages

  • Usable up to 160 °C (temporarily 180 °C)
  • Extremely pressure resistant
  • Superior corrosion and wear protection
  • Classified physiologically harmless
  • Resistant to hot soapy water
  • H1 registered

Application

Clean designated area thoroughly and apply thinly.

Characteristic

Characteristic
Value
Test procedure
Colour
Value:
beige
Test procedure:
DIN ISO 2049
Maximum temperature
Value:
160 °C
Test procedure:
     
Density
Value:
0.97 g/cm³
Test procedure:
DIN 51 757
Base oil
Value:
semi-synthetic
Test procedure:
        
Drop point
Value:
> 280 °C
Test procedure:
DIN ISO 2176
Thickener
Value:
special calcium complex
Test procedure:
     
NLGI-class
Value:
2
Test procedure:
DIN 51818
Worked penetration
Value:
265-295 1/10mm
Test procedure:
DIN ISO 2137

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart