Items 2

ADP
Pcs./PU
Contents
Package
VLS 175/ 1/400
1
400ml
Aerosol can
VLS 175/12/400
12
400ml
Aerosol can

Details

Product description

For multiple applications in die and mould making. For lubricating and minimising wear on all kinds of slides, ejectors, guiding and sliding elements, with even the tightest tolerances. The micro-fine PTFE provides guiding elements with excellent sliding properties which ensure good emergency operating features even in the case of dry lubrication.

Advantages

  • High PTFE content
  • Outstanding penetration capacity
  • High corrosion and wear protection
  • EP-additives

Application

Shake can well before use. Apply a thin coat of lubricant only.

Characteristic

Characteristic
Value
Test procedure
Colour
Value:
yellowish-white
Test procedure:
DIN ISO 2049
Maximum temperature
Value:
175 °C
Test procedure:
     
Basis
Value:
Polyalphaolefin
Test procedure:
     
Density
Value:
0.85 g/cm³
Test procedure:
DIN 51 757
Solid lubricant
Value:
PTFE
Test procedure:
     

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart