Lubricating greases

9 product(s) found
9 product(s) found
VGI 300 Fully synthetic inert grease without PTFE, usable up to 300 °C Product single image
VGI 300
  • Autumn special offer
  • Fully synthetic inert grease without PTFE, usable up to 300 °C
    2 item(s)
    VGI 260 Fully synthetic inert grease with PTFE, usable up to 260 °C Product single image
    Fully synthetic inert grease with PTFE, usable up to 260 °C
    2 item(s)
    VGS 180 Fully synthetic high-performance grease usable up to 180 °C Product single image
    Fully synthetic high-performance grease usable up to 180 °C
    2 item(s)
    VGM 160 High-performance technical grease, usable up to 180 °C Product single image
    High-performance technical grease, usable up to 180 °C
    2 item(s)
    VGS 160 FD High-performance food-safe grease usable up to 160 °C Product single image
    High-performance food-safe grease usable up to 160 °C
    2 item(s)
    VGS 170 S Fully synthetic high-performance spray grease usable up to 170 °C Product single image
    Fully synthetic high-performance spray grease usable up to 170 °C
    1 item(s)
    VZS 4 Multifunctional spray head Product single image
    Multifunctional spray head
    1 item(s)
    VZF 100 Grease gun, one-hand operation, compact Product single image
    Grease gun, one-hand operation, compact
    1 item(s)
    VZV 10 Spatula, universal Product single image
    Spatula, universal
    1 item(s)
    9 of 9 shown
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
    The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.