Items 2

ADP
Contents
Package
VGS 180/ 180
180g
Dispenser
VGS 180/ 900
900g
Can

Details

Product description

Versatile high-performance grease for injection tools with highest demands. Ideal for lubricating ejectors, slides and pillar guides as well as all moving and sliding die and mould components.

Advantages

  • Usable up to 180 °C (temporarily 200 °C)
  • Long-term lubrication
  • High corrosion and wear protection
  • Excellent texture and temperature behaviour

Application

Clean designated area thoroughly and apply grease thinly.

Characteristic

Characteristic
Value
Test procedure
Colour
Value:
beige
Test procedure:
DIN ISO 2049
Maximum temperature
Value:
180 °C
Test procedure:
     
Density
Value:
0.92 g/cm³
Test procedure:
DIN 51 757
Base oil
Value:
polyalphaolefin
Test procedure:
        
Drop point
Value:
≥ 240 °C
Test procedure:
DIN ISO 2176
Thickener
Value:
polyurea
Test procedure:
     
NLGI-class
Value:
1–2
Test procedure:
DIN 51818
Worked penetration
Value:
285–315 1/10mm
Test procedure:
DIN ISO 2137

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.