Items 2

ADP
Pcs./PU
Contents
Package
VLS 250/ 1/400
1
400ml
Aerosol can
VLS 250/12/400
12
400ml
Aerosol can

Details

Product description

For lubricating and reducing the wear of ejectors, slides and guiding elements in injection moulds and stamping dies where oil lubrication is preferred, such as ball guides.

Advantages

  • Outstanding penetration capacity
  • Adhesive additives prevent dripping
  • Excellent corrosion protection
  • EP-additives

Application

Shake can well before use. Spray on clean surface.

Characteristic

Characteristic
Value
Test procedure
Colour
Value:
green-transparent
Test procedure:
DIN ISO 2049
Maximum temperature
Value:
250 °C
Test procedure:
     
Basis
Value:
synthetic oils
Test procedure:
     
Density
Value:
0.94 g/cm³
Test procedure:
DIN 51 757
Flashpoint
Value:
-60 °C
Test procedure:
DIN EN ISO 2592
Viscosity at 40 °C
Value:
260 mm²/s
Test procedure:
DIN 51 562

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart