Items 1

ADP
Contents
Package
VGS 170 S/ 1/400
400ml
Aerosol can

Details

Product description

High-performance versatile spray grease for mould and die making. Ideally suited for lubricating slides, ejectors, and guides and for servicing machines and facilities. The grease features excellent creeping properties so after applying, it quickly penetrates even areas that are difficult to access.

Advantages

  • Usable up to 170 °C
  • Optimal wear and corrosion protection
  • High load-bearing capacity and very good adhesive properties
  • Excellent resistance to media and compatible with most plastics
  • NSF-H1 registered

Application

Shake can before use. Clean designated area thoroughly and spray on thinly and evenly from a distance of approx. 20 cm. Do not apply a thick coat.

Characteristic

Characteristic
Value
Test procedure
Colour
Value:
beige
Test procedure:
DIN ISO 2049
Maximum temperature
Value:
170 °C
Test procedure:
     
Density
Value:
0.72 g/cm³
Test procedure:
DIN 51 757
Base oil
Value:
polyalphaolefin
Test procedure:
        
Drop point
Value:
> 300 °C
Test procedure:
DIN ISO 2176
Thickener
Value:
Calcium sulfonate complex
Test procedure:
     
NLGI-class
Value:
2
Test procedure:
DIN 51818
Worked penetration
Value:
250 - 280 mm²/s
Test procedure:
-

Define product

Choose the desired attributes to add an item to the shopping cart.

VGS 170 S/ 1/400 Fully synthetic high-performance spray grease usable up to 170°C Product single image

VGS 170 S/ 1/400

Fully synthetic high-performance spray grease usable up to 170°C

pcs.
You cannot order fewer than 1 pcs. of this item. You cannot order more than 10000 pcs.. The quantity is set to '0', so this item will not be included in further steps.
Available from stock

Have a question about the product?

Please log in to your account or register to send questions to our experts.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart
Loading the configurator is taking longer than expected
Please check your internet connection and try again

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.