New portal feature: ejector configurator

The ejector configurator is now available in the portal. It allows you to swiftly and easily order a suitable standard ejector and to configure a ready-to-use ejector that is cut to length with a length tolerance of 0/+0.02 mm.

Our simple and intuitive user interface guides you step by step through the configurator. This makes ordering ready-to-use ejectors that are cut to length even more efficient.

Configure E 17xx very easily in the portal.

NEW: Additional dimensions can be configured by clicking ‘Special manufacture’.

Your benefits at a glance

  • Direct ordering of ready-to-use ejectors without request process
  • Immediate price and availability information
  • Swift and reliable delivery of your custom ejector
  • Direct availability of the CAD data of your individual ejector
  • Configuration of special manufacture items

Configure ejector

E 1710 DLC Ejector pin, through-hardened, with DLC coating
Ejector pin, through-hardened, with DLC coating
E 1711 Ejector pin through-hardened, with one-sided anti-twist lock
Ejector pin through-hardened, with one-sided anti-twist lock
E 17003 Ejector pin, offset, through-hardened, HSS
Ejector pin, offset, through-hardened, HSS
E 1740 Ejector pin, nitrided, oxidation-coated
Ejector pin, nitrided, oxidation-coated
E 1723 Ejector sleeve, stepless, through-hardened
Ejector sleeve, stepless, through-hardened
E 1770 Ejector pin for ventilation, through-hardened
Ejector pin for ventilation, through-hardened
E 1728 Blade ejector pin, through-hardened, with 4 angle radii
Blade ejector pin, through-hardened, with 4 angle radii
E 17264 DLC Blade ejector pin, through-hardened, with 4 angle radii, with extra long blade, with DLC coating
Blade ejector pin, through-hardened, with 4 angle radii, with extra long blade, with DLC coating
E 1790 Contour core pin, from hot-work steel
Contour core pin, from hot-work steel
E 1715 Ejector pin with conical head, through-hardened
Ejector pin with conical head, through-hardened
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
The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.