E 1790
Contour core pin, from hot-work steel
Items 59
|
|
ADP
|
d1
|
l
|
b
|
r
|
d3
|
l3
|
l4
|
|---|---|---|---|---|---|---|---|---|
|
E 1790/ 1,5 x 125
|
|
1.5
|
125
|
1.05
|
0.2
|
3
|
1.5
|
0.15
|
|
E 1790/ 1,5 x 200
|
|
1.5
|
200
|
1.05
|
0.2
|
3
|
1.5
|
0.15
|
|
E 1790/ 1,6 x 125
|
|
1.6
|
125
|
1.1
|
0.2
|
3
|
1.5
|
0.15
|
|
E 1790/ 1,8 x 125
|
|
1.8
|
125
|
1.2
|
0.2
|
3
|
1.5
|
0.15
|
|
E 1790/ 2 x 125
|
|
2
|
125
|
1.5
|
0.2
|
4
|
2
|
0.25
|
|
E 1790/ 2,2 x 125
|
|
2.2
|
125
|
1.6
|
0.2
|
4
|
2
|
0.25
|
|
E 1790/ 2,5 x 125
|
|
2.5
|
125
|
1.75
|
0.3
|
5
|
2
|
0.25
|
|
E 1790/ 2,7 x 125
|
|
2.7
|
125
|
1.85
|
0.3
|
5
|
2
|
0.25
|
|
E 1790/ 3 x 125
|
|
3
|
125
|
2
|
0.3
|
6
|
3
|
0.25
|
|
E 1790/ 3 x 200
|
|
3
|
200
|
2
|
0.3
|
6
|
3
|
0.25
|
|
E 1790/ 3,2 x 125
|
|
3.2
|
125
|
2.1
|
0.3
|
6
|
3
|
0.25
|
|
E 1790/ 3,5 x 125
|
|
3.5
|
125
|
2.25
|
0.3
|
7
|
3
|
0.25
|
|
E 1790/ 3,5 x 200
|
|
3.5
|
200
|
2.25
|
0.3
|
7
|
3
|
0.25
|
|
E 1790/ 3,7 x 125
|
|
3.7
|
125
|
2.35
|
0.3
|
7
|
3
|
0.25
|
|
E 1790/ 4 x 125
|
|
4
|
125
|
2.5
|
0.3
|
8
|
3
|
0.25
|
|
E 1790/ 4 x 200
|
|
4
|
200
|
2.5
|
0.3
|
8
|
3
|
0.25
|
|
E 1790/ 4,2 x 125
|
|
4.2
|
125
|
2.6
|
0.3
|
8
|
3
|
0.25
|
|
E 1790/ 4,2 x 200
|
|
4.2
|
200
|
2.6
|
0.3
|
8
|
3
|
0.25
|
|
E 1790/ 4,5 x 125
|
|
4.5
|
125
|
2.75
|
0.3
|
8
|
3
|
0.25
|
|
E 1790/ 4,5 x 200
|
|
4.5
|
200
|
2.75
|
0.3
|
8
|
3
|
0.25
|
|
E 1790/ 5 x 125
|
|
5
|
125
|
3.5
|
0.3
|
10
|
3
|
0.25
|
|
E 1790/ 5 x 200
|
|
5
|
200
|
3.5
|
0.3
|
10
|
3
|
0.25
|
|
E 1790/ 5,2 x 125
|
|
5.2
|
125
|
3.6
|
0.3
|
10
|
3
|
0.25
|
|
E 1790/ 5,2 x 200
|
|
5.2
|
200
|
3.6
|
0.3
|
10
|
3
|
0.25
|
|
E 1790/ 5,5 x 125
|
|
5.5
|
125
|
3.75
|
0.3
|
10
|
3
|
0.25
|
|
E 1790/ 5,5 x 200
|
|
5.5
|
200
|
3.75
|
0.3
|
10
|
3
|
0.25
|
|
E 1790/ 6 x 125
|
|
6
|
125
|
4
|
0.5
|
12
|
5
|
0.5
|
|
E 1790/ 6 x 200
|
|
6
|
200
|
4
|
0.5
|
12
|
5
|
0.5
|
|
E 1790/ 6,2 x 125
|
|
6.2
|
125
|
4.1
|
0.5
|
12
|
5
|
0.5
|
|
E 1790/ 6,2 x 200
|
|
6.2
|
200
|
4.1
|
0.5
|
12
|
5
|
0.5
|
Details
Product description
- Maximum temperature: 500 °C
Advantages
- Precise, through hardened core pin from hot-work steel 1.2344
- Precise anti-twist lock on head
- No thickening on the shank, complete grinding after compression
Material
- ≈1.2344 ≈52 HRC
Here you can configure the product according to your needs.
Start configuratorRecommended for you