E 1723
Ejector sleeve, stepless, through-hardened
Items 75
|
|
ADP
|
d1
|
d2
|
l
|
r
|
l2
|
d3
|
l3
|
d4
|
|---|---|---|---|---|---|---|---|---|---|
|
E 1723/ 3 / 1,5 x 75
|
|
3
|
1.5
|
75
|
0.3
|
35
|
6
|
3
|
1.8
|
|
E 1723/ 3 / 1,5 x 100
|
|
3
|
1.5
|
100
|
0.3
|
35
|
6
|
3
|
1.8
|
|
E 1723/ 3 / 1,5 x 125
|
|
3
|
1.5
|
125
|
0.3
|
35
|
6
|
3
|
1.8
|
|
E 1723/ 3 / 1,5 x 150
|
|
3
|
1.5
|
150
|
0.3
|
35
|
6
|
3
|
1.8
|
|
E 1723/ 3 / 1,5 x 175
|
|
3
|
1.5
|
175
|
0.3
|
35
|
6
|
3
|
1.8
|
|
E 1723/ 4 / 2 x 75
|
|
4
|
2
|
75
|
0.3
|
35
|
8
|
3
|
2.4
|
|
E 1723/ 4 / 2 x 100
|
|
4
|
2
|
100
|
0.3
|
35
|
8
|
3
|
2.4
|
|
E 1723/ 4 / 2 x 125
|
|
4
|
2
|
125
|
0.3
|
35
|
8
|
3
|
2.4
|
|
E 1723/ 4 / 2 x 150
|
|
4
|
2
|
150
|
0.3
|
35
|
8
|
3
|
2.4
|
|
E 1723/ 4 / 2 x 175
|
|
4
|
2
|
175
|
0.3
|
35
|
8
|
3
|
2.4
|
|
E 1723/ 4 / 2,5 x 75
|
|
4
|
2.5
|
75
|
0.3
|
35
|
8
|
3
|
2.9
|
|
E 1723/ 4 / 2,5 x 100
|
|
4
|
2.5
|
100
|
0.3
|
35
|
8
|
3
|
2.9
|
|
E 1723/ 4 / 2,5 x 125
|
|
4
|
2.5
|
125
|
0.3
|
35
|
8
|
3
|
2.9
|
|
E 1723/ 4 / 2,5 x 150
|
|
4
|
2.5
|
150
|
0.3
|
35
|
8
|
3
|
2.9
|
|
E 1723/ 4 / 2,5 x 175
|
|
4
|
2.5
|
175
|
0.3
|
35
|
8
|
3
|
2.9
|
|
E 1723/ 4 / 2,5 x 200
|
|
4
|
2.5
|
200
|
0.3
|
35
|
8
|
3
|
2.9
|
|
E 1723/ 5 / 3 x 75
|
|
5
|
3
|
75
|
0.3
|
45
|
10
|
3
|
3.4
|
|
E 1723/ 5 / 3 x 100
|
|
5
|
3
|
100
|
0.3
|
45
|
10
|
3
|
3.4
|
|
E 1723/ 5 / 3 x 125
|
|
5
|
3
|
125
|
0.3
|
45
|
10
|
3
|
3.4
|
|
E 1723/ 5 / 3 x 150
|
|
5
|
3
|
150
|
0.3
|
45
|
10
|
3
|
3.4
|
|
E 1723/ 5 / 3 x 175
|
|
5
|
3
|
175
|
0.3
|
45
|
10
|
3
|
3.4
|
|
E 1723/ 5 / 3 x 200
|
|
5
|
3
|
200
|
0.3
|
45
|
10
|
3
|
3.4
|
|
E 1723/ 5 / 3,5 x 75
|
|
5
|
3.5
|
75
|
0.3
|
45
|
10
|
3
|
3.9
|
|
E 1723/ 5 / 3,5 x 100
|
|
5
|
3.5
|
100
|
0.3
|
45
|
10
|
3
|
3.9
|
|
E 1723/ 5 / 3,5 x 125
|
|
5
|
3.5
|
125
|
0.3
|
45
|
10
|
3
|
3.9
|
|
E 1723/ 5 / 3,5 x 150
|
|
5
|
3.5
|
150
|
0.3
|
45
|
10
|
3
|
3.9
|
|
E 1723/ 5 / 3,5 x 175
|
|
5
|
3.5
|
175
|
0.3
|
45
|
10
|
3
|
3.9
|
|
E 1723/ 5 / 3,5 x 200
|
|
5
|
3.5
|
200
|
0.3
|
45
|
10
|
3
|
3.9
|
|
E 1723/ 6 / 4 x 75
|
|
6
|
4
|
75
|
0.5
|
45
|
12
|
5
|
4.4
|
|
E 1723/ 6 / 4 x 100
|
|
6
|
4
|
100
|
0.5
|
45
|
12
|
5
|
4.4
|
Details
Product description
- ≈ISO 8405 (DIN 16756)
- Maximum temperature: 200 °C
Material
- ≈1.2210 ≈60 HRC
Here you can configure the product according to your needs.
Start configuratorRecommended for you