E 1715
Ejector pin with conical head, through-hardened
Items 182
|
|
ADP
|
d1
|
l
|
r
|
l2
|
d3
|
l3
|
|---|---|---|---|---|---|---|---|
|
E 1715/ 0,5 x 100
|
|
0.5
|
100
|
0.2
|
5
|
0.9
|
0.5
|
|
E 1715/ 0,6 x 100
|
|
0.6
|
100
|
0.2
|
5
|
1.1
|
0.6
|
|
E 1715/ 0,7 x 100
|
|
0.7
|
100
|
0.2
|
5
|
1.3
|
0.7
|
|
E 1715/ 0,8 x 100
|
|
0.8
|
100
|
0.4
|
5
|
1.4
|
0.9
|
|
E 1715/ 0,8 x 160
|
|
0.8
|
160
|
0.4
|
5
|
1.4
|
0.9
|
|
E 1715/ 0,9 x 100
|
|
0.9
|
100
|
0.4
|
5
|
1.6
|
1
|
|
E 1715/ 1 x 40
|
|
1
|
40
|
0.4
|
5
|
1.8
|
1.2
|
|
E 1715/ 1 x 63
|
|
1
|
63
|
0.4
|
5
|
1.8
|
1.2
|
|
E 1715/ 1 x 80
|
|
1
|
80
|
0.4
|
5
|
1.8
|
1.2
|
|
E 1715/ 1 x 100
|
|
1
|
100
|
0.4
|
5
|
1.8
|
1.2
|
|
E 1715/ 1 x 125
|
|
1
|
125
|
0.4
|
5
|
1.8
|
1.2
|
|
E 1715/ 1 x 160
|
|
1
|
160
|
0.4
|
5
|
1.8
|
1.2
|
|
E 1715/ 1,1 x 100
|
|
1.1
|
100
|
0.4
|
5
|
1.8
|
1.1
|
|
E 1715/ 1,1 x 160
|
|
1.1
|
160
|
0.4
|
5
|
1.8
|
1.1
|
|
E 1715/ 1,2 x 100
|
|
1.2
|
100
|
0.4
|
5
|
2
|
1.2
|
|
E 1715/ 1,2 x 125
|
|
1.2
|
125
|
0.4
|
5
|
2
|
1.2
|
|
E 1715/ 1,2 x 160
|
|
1.2
|
160
|
0.4
|
5
|
2
|
1.2
|
|
E 1715/ 1,3 x 100
|
|
1.3
|
100
|
0.4
|
5
|
2
|
1.1
|
|
E 1715/ 1,3 x 125
|
|
1.3
|
125
|
0.4
|
5
|
2
|
1.1
|
|
E 1715/ 1,3 x 160
|
|
1.3
|
160
|
0.4
|
5
|
2
|
1.1
|
|
E 1715/ 1,4 x 100
|
|
1.4
|
100
|
0.4
|
5
|
2.2
|
1.2
|
|
E 1715/ 1,4 x 125
|
|
1.4
|
125
|
0.4
|
5
|
2.2
|
1.2
|
|
E 1715/ 1,4 x 160
|
|
1.4
|
160
|
0.4
|
5
|
2.2
|
1.2
|
|
E 1715/ 1,5 x 40
|
|
1.5
|
40
|
0.4
|
5
|
2.2
|
1.1
|
|
E 1715/ 1,5 x 63
|
|
1.5
|
63
|
0.4
|
5
|
2.2
|
1.1
|
|
E 1715/ 1,5 x 80
|
|
1.5
|
80
|
0.4
|
5
|
2.2
|
1.1
|
|
E 1715/ 1,5 x 100
|
|
1.5
|
100
|
0.4
|
5
|
2.2
|
1.1
|
|
E 1715/ 1,5 x 125
|
|
1.5
|
125
|
0.4
|
5
|
2.2
|
1.1
|
|
E 1715/ 1,5 x 160
|
|
1.5
|
160
|
0.4
|
5
|
2.2
|
1.1
|
|
E 1715/ 1,5 x 200
|
|
1.5
|
200
|
0.4
|
5
|
2.2
|
1.1
|
Details
Product description
- ≈DIN 1530 D Form DH
- Maximum temperature: 200 °C
Material
- ≈1.2210 ≈60 HRC
Here you can configure the product according to your needs.
Start configuratorRecommended for you