Items 163

ADP
b
s
l
r
d1
l1
l2
d3
l3
E 1728/ 1,8/0,6 x 80
1.8
0.6
80
0.2
2
40
40
4
2
E 1728/ 1,8/0,6 x 100
1.8
0.6
100
0.2
2
50
50
4
2
E 1728/ 1,8/0,6 x 125
1.8
0.6
125
0.2
2
60
65
4
2
E 1728/ 1,8/0,6 x 160
1.8
0.6
160
0.2
2
80
80
4
2
E 1728/ 1,8/0,8 x 80
1.8
0.8
80
0.2
2
40
40
4
2
E 1728/ 1,8/0,8 x 100
1.8
0.8
100
0.2
2
50
50
4
2
E 1728/ 1,8/0,8 x 125
1.8
0.8
125
0.2
2
60
65
4
2
E 1728/ 1,8/0,8 x 160
1.8
0.8
160
0.2
2
80
80
4
2
E 1728/ 2,8/0,5 x 80
2.8
0.5
80
0.3
3
40
40
6
3
E 1728/ 2,8/0,5 x 100
2.8
0.5
100
0.3
3
50
50
6
3
E 1728/ 2,8/0,5 x 125
2.8
0.5
125
0.3
3
60
65
6
3
E 1728/ 2,8/0,5 x 160
2.8
0.5
160
0.3
3
80
80
6
3
E 1728/ 2,8/0,6 x 80
2.8
0.6
80
0.3
3
40
40
6
3
E 1728/ 2,8/0,6 x 100
2.8
0.6
100
0.3
3
50
50
6
3
E 1728/ 2,8/0,6 x 125
2.8
0.6
125
0.3
3
60
65
6
3
E 1728/ 2,8/0,6 x 160
2.8
0.6
160
0.3
3
80
80
6
3
E 1728/ 2,8/0,6 x 200
2.8
0.6
200
0.3
3
100
100
6
3
E 1728/ 2,8/0,7 x 100
2.8
0.7
100
0.3
3
50
50
6
3
E 1728/ 2,8/0,7 x 125
2.8
0.7
125
0.3
3
60
65
6
3
E 1728/ 2,8/0,7 x 160
2.8
0.7
160
0.3
3
80
80
6
3
E 1728/ 2,8/0,8 x 80
2.8
0.8
80
0.3
3
40
40
6
3
E 1728/ 2,8/0,8 x 100
2.8
0.8
100
0.3
3
50
50
6
3
E 1728/ 2,8/0,8 x 125
2.8
0.8
125
0.3
3
60
65
6
3
E 1728/ 2,8/0,8 x 160
2.8
0.8
160
0.3
3
80
80
6
3
E 1728/ 2,8/0,8 x 200
2.8
0.8
200
0.3
3
100
100
6
3
E 1728/ 2,8/0,8 x 250
2.8
0.8
250
0.3
3
125
125
6
3
E 1728/ 2,8/1 x 100
2.8
1
100
0.3
3
50
50
6
3
E 1728/ 2,8/1 x 125
2.8
1
125
0.3
3
60
65
6
3
E 1728/ 2,8/1 x 160
2.8
1
160
0.3
3
80
80
6
3
E 1728/ 2,8/1 x 200
2.8
1
200
0.3
3
100
100
6
3

Details

Product description

  • Ideal for wire cut openings
  • ≈ISO 8693 (DIN 1530 F) Form FAH
  • Maximum temperature: 200 °C

Advantages

  • Ideal for wire-cut apertures

Material

  • ≈1.2210 ≈60 HRC

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.