E 17264 DLC
Blade ejector pin, through-hardened, with 4 angle radii, with extra long blade, with DLC coating
Items 103
|
|
ADP
|
b
|
s
|
l
|
l2
|
r
|
d1
|
l1
|
d3
|
l3
|
|---|---|---|---|---|---|---|---|---|---|---|
|
E 17264 DLC/ 1,8/0,6 x 125/ 93
|
|
1.8
|
0.6
|
125
|
93
|
0.2
|
2
|
32
|
4
|
2
|
|
E 17264 DLC/ 1,8/0,6 x 160/100
|
|
1.8
|
0.6
|
160
|
100
|
0.2
|
2
|
60
|
4
|
2
|
|
E 17264 DLC/ 1,8/0,8 x 125/ 93
|
|
1.8
|
0.8
|
125
|
93
|
0.2
|
2
|
32
|
4
|
2
|
|
E 17264 DLC/ 1,8/0,8 x 160/100
|
|
1.8
|
0.8
|
160
|
100
|
0.2
|
2
|
60
|
4
|
2
|
|
E 17264 DLC/ 2,8/0,6 x 125/ 93
|
|
2.8
|
0.6
|
125
|
93
|
0.3
|
3
|
32
|
6
|
3
|
|
E 17264 DLC/ 2,8/0,6 x 160/100
|
|
2.8
|
0.6
|
160
|
100
|
0.3
|
3
|
60
|
6
|
3
|
|
E 17264 DLC/ 2,8/0,8 x 125/ 93
|
|
2.8
|
0.8
|
125
|
93
|
0.3
|
3
|
32
|
6
|
3
|
|
E 17264 DLC/ 2,8/0,8 x 160/100
|
|
2.8
|
0.8
|
160
|
100
|
0.3
|
3
|
60
|
6
|
3
|
|
E 17264 DLC/ 2,8/0,8 x 200/125
|
|
2.8
|
0.8
|
200
|
125
|
0.3
|
3
|
75
|
6
|
3
|
|
E 17264 DLC/ 2,8/0,8 x 250/190
|
|
2.8
|
0.8
|
250
|
190
|
0.3
|
3
|
60
|
6
|
3
|
|
E 17264 DLC/ 2,8/1 x 125/ 93
|
|
2.8
|
1
|
125
|
93
|
0.3
|
3
|
32
|
6
|
3
|
|
E 17264 DLC/ 2,8/1 x 160/100
|
|
2.8
|
1
|
160
|
100
|
0.3
|
3
|
60
|
6
|
3
|
|
E 17264 DLC/ 2,8/1 x 200/125
|
|
2.8
|
1
|
200
|
125
|
0.3
|
3
|
75
|
6
|
3
|
|
E 17264 DLC/ 2,8/1 x 250/190
|
|
2.8
|
1
|
250
|
190
|
0.3
|
3
|
60
|
6
|
3
|
|
E 17264 DLC/ 3,8/0,6 x 125/ 93
|
|
3.8
|
0.6
|
125
|
93
|
0.3
|
4.2
|
32
|
8
|
3
|
|
E 17264 DLC/ 3,8/0,6 x 160/100
|
|
3.8
|
0.6
|
160
|
100
|
0.3
|
4.2
|
60
|
8
|
3
|
|
E 17264 DLC/ 3,8/0,6 x 200/125
|
|
3.8
|
0.6
|
200
|
125
|
0.3
|
4.2
|
75
|
8
|
3
|
|
E 17264 DLC/ 3,8/0,8 x 125/ 93
|
|
3.8
|
0.8
|
125
|
93
|
0.3
|
4.2
|
32
|
8
|
3
|
|
E 17264 DLC/ 3,8/0,8 x 160/100
|
|
3.8
|
0.8
|
160
|
100
|
0.3
|
4.2
|
60
|
8
|
3
|
|
E 17264 DLC/ 3,8/0,8 x 200/125
|
|
3.8
|
0.8
|
200
|
125
|
0.3
|
4.2
|
75
|
8
|
3
|
|
E 17264 DLC/ 3,8/0,8 x 250/190
|
|
3.8
|
0.8
|
250
|
190
|
0.3
|
4.2
|
60
|
8
|
3
|
|
E 17264 DLC/ 3,8/1 x 125/ 93
|
|
3.8
|
1
|
125
|
93
|
0.3
|
4.2
|
32
|
8
|
3
|
|
E 17264 DLC/ 3,8/1 x 160/100
|
|
3.8
|
1
|
160
|
100
|
0.3
|
4.2
|
60
|
8
|
3
|
|
E 17264 DLC/ 3,8/1 x 200/125
|
|
3.8
|
1
|
200
|
125
|
0.3
|
4.2
|
75
|
8
|
3
|
|
E 17264 DLC/ 3,8/1 x 250/190
|
|
3.8
|
1
|
250
|
190
|
0.3
|
4.2
|
60
|
8
|
3
|
|
E 17264 DLC/ 3,8/1,2 x 125/ 93
|
|
3.8
|
1.2
|
125
|
93
|
0.3
|
4.2
|
32
|
8
|
3
|
|
E 17264 DLC/ 3,8/1,2 x 160/100
|
|
3.8
|
1.2
|
160
|
100
|
0.3
|
4.2
|
60
|
8
|
3
|
|
E 17264 DLC/ 3,8/1,2 x 200/125
|
|
3.8
|
1.2
|
200
|
125
|
0.3
|
4.2
|
75
|
8
|
3
|
|
E 17264 DLC/ 3,8/1,2 x 250/190
|
|
3.8
|
1.2
|
250
|
190
|
0.3
|
4.2
|
60
|
8
|
3
|
|
E 17264 DLC/ 4,5/0,8 x 125/ 93
|
|
4.5
|
0.8
|
125
|
93
|
0.3
|
5
|
32
|
10
|
3
|
Details
Product description
- ≈ISO 8693 (DIN 1530 F) Form FAH
- Maximum temperature: 200 °C
Advantages
- High durability through best sliding properties and increased corrosion resistance
- Best dry-running properties enable use in cleanrooms
- High accuracy of fit (+0/−12 µm) also with DLC coating
Material
- ≈1.2210 ≈60 HRC
- DLC coated
Here you can configure the product according to your needs.
Start configuratorRecommended for you