E 1740
Ejector pin, nitrided, oxidation-coated
Items 309
| |
ADP
|
d1
|
l
|
r
|
d3
|
l3
|
|---|---|---|---|---|---|---|
|
E 1740/ 1 x 100
|
|
1
|
100
|
0.2
|
2.5
|
1.2
|
|
E 1740/ 1 x 125
|
|
1
|
125
|
0.2
|
2.5
|
1.2
|
|
E 1740/ 1 x 160
|
|
1
|
160
|
0.2
|
2.5
|
1.2
|
|
E 1740/ 1 x 200
|
|
1
|
200
|
0.2
|
2.5
|
1.2
|
|
E 1740/ 1,1 x 100
|
|
1.1
|
100
|
0.2
|
2.5
|
1.2
|
|
E 1740/ 1,2 x 100
|
|
1.2
|
100
|
0.2
|
2.5
|
1.2
|
|
E 1740/ 1,2 x 125
|
|
1.2
|
125
|
0.2
|
2.5
|
1.2
|
|
E 1740/ 1,2 x 160
|
|
1.2
|
160
|
0.2
|
2.5
|
1.2
|
|
E 1740/ 1,2 x 200
|
|
1.2
|
200
|
0.2
|
2.5
|
1.2
|
|
E 1740/ 1,3 x 100
|
|
1.3
|
100
|
0.2
|
3
|
1.5
|
|
E 1740/ 1,3 x 160
|
|
1.3
|
160
|
0.2
|
3
|
1.5
|
|
E 1740/ 1,4 x 100
|
|
1.4
|
100
|
0.2
|
3
|
1.5
|
|
E 1740/ 1,4 x 200
|
|
1.4
|
200
|
0.2
|
3
|
1.5
|
|
E 1740/ 1,5 x 100
|
|
1.5
|
100
|
0.2
|
3
|
1.5
|
|
E 1740/ 1,5 x 125
|
|
1.5
|
125
|
0.2
|
3
|
1.5
|
|
E 1740/ 1,5 x 160
|
|
1.5
|
160
|
0.2
|
3
|
1.5
|
|
E 1740/ 1,5 x 200
|
|
1.5
|
200
|
0.2
|
3
|
1.5
|
|
E 1740/ 1,5 x 250
|
|
1.5
|
250
|
0.2
|
3
|
1.5
|
|
E 1740/ 1,6 x 100
|
|
1.6
|
100
|
0.2
|
3
|
1.5
|
|
E 1740/ 1,6 x 160
|
|
1.6
|
160
|
0.2
|
3
|
1.5
|
|
E 1740/ 1,6 x 250
|
|
1.6
|
250
|
0.2
|
3
|
1.5
|
|
E 1740/ 1,7 x 100
|
|
1.7
|
100
|
0.2
|
3
|
1.5
|
|
E 1740/ 1,7 x 200
|
|
1.7
|
200
|
0.2
|
3
|
1.5
|
|
E 1740/ 1,8 x 100
|
|
1.8
|
100
|
0.2
|
3
|
1.5
|
|
E 1740/ 1,8 x 160
|
|
1.8
|
160
|
0.2
|
3
|
1.5
|
|
E 1740/ 1,8 x 250
|
|
1.8
|
250
|
0.2
|
3
|
1.5
|
|
E 1740/ 1,9 x 100
|
|
1.9
|
100
|
0.2
|
3
|
1.5
|
|
E 1740/ 1,9 x 200
|
|
1.9
|
200
|
0.2
|
3
|
1.5
|
|
E 1740/ 2 x 100
|
|
2
|
100
|
0.2
|
4
|
2
|
|
E 1740/ 2 x 125
|
|
2
|
125
|
0.2
|
4
|
2
|
Details
Product description
- ≈ISO 6751 (DIN 1530 A) Form A
- Maximum temperature: 500 °C
Advantages
- Corrosion-resistant
- Reduction of static and sliding friction
- Oxidation coating improves mould service life and dry-running properties
Material
- ≈1.2343 ≈70 HRC
Here you can configure the product according to your needs.
Start configuratorHave a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you