E 17003
Ejector pin, offset, through-hardened, HSS
Items 88
|
|
ADP
|
d2
|
l
|
r
|
d1
|
l1
|
l2
|
d3
|
l3
|
|---|---|---|---|---|---|---|---|---|---|
|
E 17003/0,5 x 80
|
|
0.5
|
80
|
0.2
|
2
|
35
|
45
|
4
|
2
|
|
E 17003/0,5 x 100
|
|
0.5
|
100
|
0.2
|
2
|
50
|
50
|
4
|
2
|
|
E 17003/0,5 x 125
|
|
0.5
|
125
|
0.2
|
2
|
50
|
75
|
4
|
2
|
|
E 17003/0,5 x 160
|
|
0.5
|
160
|
0.2
|
2
|
75
|
85
|
4
|
2
|
|
E 17003/0,6 x 80
|
|
0.6
|
80
|
0.2
|
2
|
35
|
45
|
4
|
2
|
|
E 17003/0,6 x 100
|
|
0.6
|
100
|
0.2
|
2
|
50
|
50
|
4
|
2
|
|
E 17003/0,6 x 125
|
|
0.6
|
125
|
0.2
|
2
|
50
|
75
|
4
|
2
|
|
E 17003/0,6 x 160
|
|
0.6
|
160
|
0.2
|
2
|
75
|
85
|
4
|
2
|
|
E 17003/0,8 x 80
|
|
0.8
|
80
|
0.2
|
2
|
35
|
45
|
4
|
2
|
|
E 17003/0,8 x 100
|
|
0.8
|
100
|
0.2
|
2
|
50
|
50
|
4
|
2
|
|
E 17003/0,8 x 125
|
|
0.8
|
125
|
0.2
|
2
|
50
|
75
|
4
|
2
|
|
E 17003/0,8 x 160
|
|
0.8
|
160
|
0.2
|
2
|
75
|
85
|
4
|
2
|
|
E 17003/0,8 x 200
|
|
0.8
|
200
|
0.2
|
2
|
75
|
125
|
4
|
2
|
|
E 17003/0,8 x 250
|
|
0.8
|
250
|
0.2
|
2
|
100
|
150
|
4
|
2
|
|
E 17003/0,9 x 80
|
|
0.9
|
80
|
0.2
|
2
|
35
|
45
|
4
|
2
|
|
E 17003/0,9 x 100
|
|
0.9
|
100
|
0.2
|
2
|
50
|
50
|
4
|
2
|
|
E 17003/0,9 x 125
|
|
0.9
|
125
|
0.2
|
2
|
50
|
75
|
4
|
2
|
|
E 17003/0,9 x 160
|
|
0.9
|
160
|
0.2
|
2
|
75
|
85
|
4
|
2
|
|
E 17003/0,9 x 200
|
|
0.9
|
200
|
0.2
|
2
|
75
|
125
|
4
|
2
|
|
E 17003/1 x 60
|
|
1
|
60
|
0.2
|
2
|
25
|
35
|
4
|
2
|
|
E 17003/1 x 80
|
|
1
|
80
|
0.2
|
2
|
35
|
45
|
4
|
2
|
|
E 17003/1 x 100
|
|
1
|
100
|
0.2
|
2
|
50
|
50
|
4
|
2
|
|
E 17003/1 x 125
|
|
1
|
125
|
0.2
|
2
|
50
|
75
|
4
|
2
|
|
E 17003/1 x 160
|
|
1
|
160
|
0.2
|
2
|
75
|
85
|
4
|
2
|
|
E 17003/1 x 200
|
|
1
|
200
|
0.2
|
2
|
75
|
125
|
4
|
2
|
|
E 17003/1 x 250
|
|
1
|
250
|
0.2
|
2
|
100
|
150
|
4
|
2
|
|
E 17003/1 x 275
|
|
1
|
275
|
0.2
|
2
|
125
|
150
|
4
|
2
|
|
E 17003/1,1 x 80
|
|
1.1
|
80
|
0.2
|
2
|
35
|
45
|
4
|
2
|
|
E 17003/1,1 x 100
|
|
1.1
|
100
|
0.2
|
2
|
50
|
50
|
4
|
2
|
|
E 17003/1,1 x 125
|
|
1.1
|
125
|
0.2
|
2
|
50
|
75
|
4
|
2
|
Details
Product description
- ≈ISO 8694 (DIN 1530 C) Form CH
- Maximum temperature: 550 °C
Material
- ≈1.3343 (HSS) ≈64 HRC
Here you can configure the product according to your needs.
Start configuratorRecommended for you