HER 6210
Clamping bracket
Items 1
| |
ADP
|
l
|
b
|
h
|
Pcs.
|
|---|---|---|---|---|---|
|
HER 6210
|
|
102
|
71
|
58
|
1
|
Details
Product description
- Clamping bracket is compatible with clamping device, double (HER 6205)
- Clamping bracket is compatible with adapter (HER 6220)
Scope of delivery
- 1 x countersunk screw M5 x 12 (DIN 7991)
- 2 x cylinder head screw with shank M8 x 45 (ISO 4762)
- 6 x ball-end thrust screw (M6 x 25.8)
- 1 x stop washer (ø 20 x 5)
- 1 x clamping bracket with dovetail (102 x 71 x 58)
- 2 x clamping jaw
Material
- Stainless steel, corrosion resistant, hardened, 52+2 HRC
Application
- Setting and alignment with M6 ball-end thrust screws on the mounting base with clamping bracket HER 6215
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in now