Items 1

ADP
Clamping range
l
b
h
pcs.
HER 6235/100
ø 10–100
185.8
126
30
1

Details

Product description

  • For clamping round workpieces
  • Compatible with HER 6210 and HER 6215
  • Loose/reversible clamping jaw
  • Maximum workpiece weight when the height of the workpiece to be clamped is 130 mm: 8 kg
  • Reference hole for centring the workpiece
  • Formula for calculating the centre of the circle: X = (R x 1.1547) + 5

Material

  • Stainless steel, corrosion resistant, hardened, 52+2 HRC

Define product

Choose the desired attributes to add an item to the shopping cart.

HER 6235/100 V-block holder Product single image

HER 6235/100

V-block holder

pcs.
You cannot order fewer than 1 pcs. of this item. You cannot order more than 10000 pcs.. The quantity is set to '0', so this item will not be included in further steps.
Available from stock

Have a question about the product?

Please log in to your account or register to send questions to our experts.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart
The configurator is taking longer than expected to load.
Please check your internet connection and try again.

Important note

The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.