HER 6225
Vice, single
Items 2
| |
ADP
|
Clamping range
|
l
|
b
|
h
|
Pcs.
|
|---|---|---|---|---|---|---|
|
HER 6225/ 60
|
|
0–60
|
70.5
|
50
|
37.5
|
1
|
|
HER 6225/ 90
|
|
0–90
|
100.5
|
50
|
37.5
|
1
|
Details
Product description
- Compatible with adapter HER 6220/ 75/ 28/ M6
- For clamping workpieces
- Indexable to 90° with the adapter HER 6220
- Maximum workpiece weight when the width of the workpiece to be clamped is 120 mm: 8 kg
- Low-collision clamping
Material
- Stainless steel, corrosion resistant, hardened, 52+2 HRC
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you