V 36210
Torque screwdriver, cross handle
Items 2
|
|
ADP
|
l
|
DB: torque range
|
SKT: hexagonal drive
|
|---|---|---|---|---|
|
V 36210/198/ 1- 6
|
|
198
|
1–6 Nm
|
6,3 mm / 1/4“
|
|
V 36210/198/ 4-10
|
|
198
|
4–10 Nm
|
6,3 mm / 1/4“
|
Details
Product description
- Quick-change with magnet
- Accuracy is ±6% of scale value (in direction of actuation)
- ‘Ratchet function’ with free-running mechanism, featuring right, left, and fixed switching
- Exceeding the set torque is prevented by an overload clutch (‘slipper’)
- Scale graduation (Nm): 0.1 Nm