Items 2

ADP
Contents
Package
VGM 160/ 180
180g
Dispenser
VGM 160/ 900
900g
Can

Details

Product description

High-performance grease for universal application in injection moulds and stamping dies. Ideal for lubricating moving and sliding components and for servicing machines and facilities.

Advantages

  • Long-term lubrication
  • High corrosion and wear protection
  • Excellent texture and temperature behaviour
  • 100% water-resistant

Application

Clean designated area thoroughly and apply grease thinly.

Characteristic

Characteristic
Value
Test procedure
Colour
Value:
light brown
Test procedure:
DIN ISO 2049
Maximum temperature
Value:
180 °C
Test procedure:
     
Density
Value:
0.96 g/cm³
Test procedure:
DIN 51 757
Base oil
Value:
mineral oil
Test procedure:
        
Drop point
Value:
≥ 240 °C
Test procedure:
DIN ISO 2176
Thickener
Value:
polyurea
Test procedure:
     
NLGI-class
Value:
1-2
Test procedure:
DIN 51818
Worked penetration
Value:
290-310 1/10mm
Test procedure:
DIN ISO 2137

Define product

Choose the desired attributes to add an item to the shopping cart.

Shopping cart preview

CAD preview

Your shopping cart is empty.
Total net
To the shopping cart