商品 2

ADP
内容
包装
VKS 35/ 1/ 250
250ml
Bottle
VKS 35/ 1/5000
5l
Canister + dispenser

详情

产品描述

Universally usable cutting oil for thread cutting, thread forming, drilling and reaming as well as for stamping and deep drawing. The high-quality mixture increases the service life of tools and prevents the formation of built-up edges and galling.

Advantages

  • For high-quality surfaces and high dimensional accuracy
  • Suitable for tool steel and tempered steel
  • EP additives ensure the high load carrying capacity of the lubricating film
  • Chlorine and silicone-free

Application

Apply a sufficient quantity of the cutting oil before and during cutting operations.

特性

特性
值
测试流程
颜色
值:
reddish
测试流程:
DIN ISO 2049
最高温度
值:
150 °C
测试流程:
     
Basis
值:
mineral oil
测试流程:
     
Density
值:
0.91 g/cm³
测试流程:
DIN 51 757
Viscosity
值:
35 mm²/s
测试流程:
DIN 51 562

定义产品

选择所需的属性,将商品添加到购物车。

对产品有疑问吗?

请登录您的账户或注册,以便向我们的专家提问。

商店选择

购物车预览

CAD 预览

您的购物车为空。
净额共计
至购物车
配置器加载时间超出预期。
请检查您的网络连接,然后重试。

重要提示

您要配置的项目属于。调整后,请独立核查所有面板与组件的技术兼容性。