Process-reliable thread production

Broken taps lead to high subsequent costs. Our threading tools meet the highest demand thanks to matched geometries.

The materials used in mould and die making are very high-quality with the appropriate strengths and alloying elements. This means varying degrees of machinability depending on the material. Many difficult to machine materials are used on a daily basis. We rely daily on the taps from our own range in our production.

By using our products you can prevent expenses from the following:

  • Manually removing broken off taps
  • Eroding out of broken off taps
  • Milling out broken off taps with hard milling cutter
  • Recutting threads
  • Replacing damaged threads with thread insert

Gewindeherstellung mit einem Blauring Gewindebohrer – für höchste Schnittwerte und durchgängige Prozesssicherheit.
Gewindeherstellung mit einem Blauring Gewindebohrer – für höchste Schnittwerte und durchgängige Prozesssicherheit.

Blue ring taps

Our blue ring taps are the top products in threading tools. They are made of HSS-E or HSS-E-PM cutting material and coated with TiAIN and a special sliding layer. This results in optimum chip removal, reduced friction and maximum service life. Perfect clamping control enables the highest cutting values and consistent process reliability. Reduce the variety of tools you have in operation and use our taps for the following applications:

  • Aluminium
  • Copper
  • Steel
  • Steel for quenching and tempering
  • Tool steel
  • Stainless steel and casting
  • Titanium alloys

See overview

Universal taps

Threads in hardened materials

Fluteless taps

Taps for components

Thread milling cutter

Core hole drill

Cutting Data Calculator

Tapping chuck

Cutting oil

Thread gauge

商店选择

购物车预览

CAD 预览

您的购物车为空。
净额共计
至购物车
配置器加载时间超出预期。
请检查您的网络连接,然后重试。

重要提示

您要配置的项目属于。调整后,请独立核查所有面板与组件的技术兼容性。