New additions to the EU coupling system – made from brass and stainless steel

Brass couplings are now available with larger threads. Other new additions include the bridge with safety couplers E 22526 with valve, as well as additional stainless steel versions of bridges and fittings.

EU coupling system in brass

The 9 mm coupling size is now also available with a G 3/8″ thread. The 13 mm size has been expanded as well and is now also available with a G 1/2″ thread.

EU coupling system in stainless steel

New to the EU coupling system range in stainless steel are the bridges. In addition to the new bridge E 22529, the bridge with safety couplers E 22528 is also available exclusively at Meusburger.

High temperature hoses E 2187 and E 21872

For the new couplings with thread G 3/8”, the high temperature hoses E 2187 and E 21872 with a G 3/8” thread in ø 13 mm are available from stock and, new, also in ø 10 mm via the configurator.

E 2187 IsoTemp® högtemperaturslang
IsoTemp® högtemperaturslang
E 21872 högtemperaturslang
högtemperaturslang

Couplers and fittings

You might also be interested in:
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
Du vill konfigurera en artikel som tillhör . Efter att du har gjort dina justeringar, kontrollera oberoende av alla plattor och komponenter för teknisk kompatibilitet.