E 21872
High temperature hose
Items 28
|
|
ADP
|
d1
|
d2
|
l
|
R min.
|
SW
|
d
|
|---|---|---|---|---|---|---|---|
|
E 21872/10/14/ 300
|
|
10
|
M14 x 1.5
|
300
|
50
|
17
|
15
|
|
E 21872/10/14/ 500
|
|
10
|
M14 x 1.5
|
500
|
50
|
17
|
15
|
|
E 21872/10/14/ 750
|
|
10
|
M14 x 1.5
|
750
|
50
|
17
|
15
|
|
E 21872/10/14/1000
|
|
10
|
M14 x 1.5
|
1000
|
50
|
17
|
15
|
|
E 21872/10/14/1500
|
|
10
|
M14 x 1.5
|
1500
|
50
|
17
|
15
|
|
E 21872/10/14/2000
|
|
10
|
M14 x 1.5
|
2000
|
50
|
17
|
15
|
|
E 21872/10/14/2500
|
|
10
|
M14 x 1.5
|
2500
|
50
|
17
|
15
|
|
E 21872/10/1/4/ 300
|
|
10
|
G 1/4"
|
300
|
50
|
17
|
15
|
|
E 21872/10/1/4/ 500
|
|
10
|
G 1/4"
|
500
|
50
|
17
|
15
|
|
E 21872/10/1/4/ 750
|
|
10
|
G 1/4"
|
750
|
50
|
17
|
15
|
|
E 21872/10/1/4/1000
|
|
10
|
G 1/4"
|
1000
|
50
|
17
|
15
|
|
E 21872/10/1/4/1500
|
|
10
|
G 1/4"
|
1500
|
50
|
17
|
15
|
|
E 21872/10/1/4/2000
|
|
10
|
G 1/4"
|
2000
|
50
|
17
|
15
|
|
E 21872/10/1/4/2500
|
|
10
|
G 1/4"
|
2500
|
50
|
17
|
15
|
|
E 21872/13/16/ 300
|
|
13
|
M16 x 1.5
|
300
|
60
|
19
|
18
|
|
E 21872/13/16/ 500
|
|
13
|
M16 x 1.5
|
500
|
60
|
19
|
18
|
|
E 21872/13/16/ 750
|
|
13
|
M16 x 1.5
|
750
|
60
|
19
|
18
|
|
E 21872/13/16/1000
|
|
13
|
M16 x 1.5
|
1000
|
60
|
19
|
18
|
|
E 21872/13/16/1500
|
|
13
|
M16 x 1.5
|
1500
|
60
|
19
|
18
|
|
E 21872/13/16/2000
|
|
13
|
M16 x 1.5
|
2000
|
60
|
19
|
18
|
|
E 21872/13/16/2500
|
|
13
|
M16 x 1.5
|
2500
|
60
|
19
|
18
|
|
E 21872/13/3/8/ 300
|
|
13
|
G 3/8"
|
300
|
60
|
22
|
18
|
|
E 21872/13/3/8/ 500
|
|
13
|
G 3/8"
|
500
|
60
|
22
|
18
|
|
E 21872/13/3/8/ 750
|
|
13
|
G 3/8"
|
750
|
60
|
22
|
18
|
|
E 21872/13/3/8/1000
|
|
13
|
G 3/8"
|
1000
|
60
|
22
|
18
|
|
E 21872/13/3/8/1500
|
|
13
|
G 3/8"
|
1500
|
60
|
22
|
18
|
|
E 21872/13/3/8/2000
|
|
13
|
G 3/8"
|
2000
|
60
|
22
|
18
|
|
E 21872/13/3/8/2500
|
|
13
|
G 3/8"
|
2500
|
60
|
22
|
18
|
Details
Product description
- Highly flexible
- Durable
- Maximum pressure: 60 bar
- Maximum temperature: 200 °C
Material
- PFA, 1.4301, galvanized steel
Accessories
Here you can configure the product according to your needs.
Start configuratorRecommended for you