E 2187
IsoTemp® High temperature hose
Items 64
| |
ADP
|
d1
|
d2
|
l
|
Colour
|
R min.
|
SW
|
d
|
|---|---|---|---|---|---|---|---|---|
|
E 2187/10/14/ 300/B
|
|
10
|
M14 x 1.5
|
300
|
|
50
|
17
|
20
|
|
E 2187/10/14/ 300/R
|
|
10
|
M14 x 1.5
|
300
|
|
50
|
17
|
20
|
|
E 2187/10/14/ 300/S
|
|
10
|
M14 x 1.5
|
300
|
|
50
|
17
|
20
|
|
E 2187/10/14/ 500/B
|
|
10
|
M14 x 1.5
|
500
|
|
50
|
17
|
20
|
|
E 2187/10/14/ 500/R
|
|
10
|
M14 x 1.5
|
500
|
|
50
|
17
|
20
|
|
E 2187/10/14/ 500/S
|
|
10
|
M14 x 1.5
|
500
|
|
50
|
17
|
20
|
|
E 2187/10/14/ 750/B
|
|
10
|
M14 x 1.5
|
750
|
Blue
|
50
|
17
|
20
|
|
E 2187/10/14/ 750/R
|
|
10
|
M14 x 1.5
|
750
|
Red
|
50
|
17
|
20
|
|
E 2187/10/14/1000/B
|
|
10
|
M14 x 1.5
|
1000
|
Blue
|
50
|
17
|
20
|
|
E 2187/10/14/1000/R
|
|
10
|
M14 x 1.5
|
1000
|
Red
|
50
|
17
|
20
|
|
E 2187/10/14/1500/B
|
|
10
|
M14 x 1.5
|
1500
|
|
50
|
17
|
20
|
|
E 2187/10/14/1500/R
|
|
10
|
M14 x 1.5
|
1500
|
|
50
|
17
|
20
|
|
E 2187/10/14/2000/B
|
|
10
|
M14 x 1.5
|
2000
|
Blue
|
50
|
17
|
20
|
|
E 2187/10/14/2000/R
|
|
10
|
M14 x 1.5
|
2000
|
Red
|
50
|
17
|
20
|
|
E 2187/10/14/2500/B
|
|
10
|
M14 x 1.5
|
2500
|
Blue
|
50
|
17
|
20
|
|
E 2187/10/14/2500/R
|
|
10
|
M14 x 1.5
|
2500
|
Red
|
50
|
17
|
20
|
|
E 2187/10/1/4/ 300/B
|
|
10
|
G 1/4"
|
300
|
|
50
|
17
|
20
|
|
E 2187/10/1/4/ 300/R
|
|
10
|
G 1/4"
|
300
|
|
50
|
17
|
20
|
|
E 2187/10/1/4/ 300/S
|
|
10
|
G 1/4"
|
300
|
black
|
50
|
17
|
20
|
|
E 2187/10/1/4/ 500/B
|
|
10
|
G 1/4"
|
500
|
|
50
|
17
|
20
|
|
E 2187/10/1/4/ 500/R
|
|
10
|
G 1/4"
|
500
|
|
50
|
17
|
20
|
|
E 2187/10/1/4/ 500/S
|
|
10
|
G 1/4"
|
500
|
black
|
50
|
17
|
20
|
|
E 2187/10/1/4/ 750/B
|
|
10
|
G 1/4"
|
750
|
Blue
|
50
|
17
|
20
|
|
E 2187/10/1/4/ 750/R
|
|
10
|
G 1/4"
|
750
|
Red
|
50
|
17
|
20
|
|
E 2187/10/1/4/1000/B
|
|
10
|
G 1/4"
|
1000
|
|
50
|
17
|
20
|
|
E 2187/10/1/4/1000/R
|
|
10
|
G 1/4"
|
1000
|
|
50
|
17
|
20
|
|
E 2187/10/1/4/1500/B
|
|
10
|
G 1/4"
|
1500
|
|
50
|
17
|
20
|
|
E 2187/10/1/4/1500/R
|
|
10
|
G 1/4"
|
1500
|
|
50
|
17
|
20
|
|
E 2187/10/1/4/2000/B
|
|
10
|
G 1/4"
|
2000
|
Blue
|
50
|
17
|
20
|
|
E 2187/10/1/4/2000/R
|
|
10
|
G 1/4"
|
2000
|
Red
|
50
|
17
|
20
|
Details
Product description
- Protection and isolation by Silikon
- Highly flexible
- Durable
- Maximum pressure: 60 bar
- Maximum temperature: 200 °C
Material
- PFA, 1.4301, galvanized steel, silicon
Accessories
Here you can configure the product according to your needs.
Start configuratorHave a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you