E 22528
Bridge with safety couplers, from stainless steel
Items 4
|
|
ADP
|
d1
|
l: standard length of the product supplied – shortening and chamfering to be done by the customer
|
Valve
|
l1
|
d2
|
l2
|
d3
|
l3
|
l6
|
d4
|
|---|---|---|---|---|---|---|---|---|---|---|---|
|
E 22528/ 9/500
|
|
9
|
500
|
|
56
|
8
|
16.5
|
17
|
45
|
60
|
6.5
|
|
E 22528/13/500
|
|
13
|
500
|
|
56
|
10
|
15.75
|
22
|
44
|
60
|
8.5
|
|
E 22528/ 9/500 V
|
|
9
|
500
|
|
56
|
8
|
16.5
|
17
|
45
|
60
|
6.5
|
|
E 22528/13/500 V
|
|
13
|
500
|
|
56
|
10
|
15.75
|
22
|
44
|
60
|
8.5
|
Details
Product description
- Maximum pressure: 15 bar
- Maximum temperature (water): 180 °C
- Maximum temperature (oil): 220 °C
Material
- 1.4305
Documents
Accessories
Recommended for you