HER 6215
Mounting base with clamping bracket
Items 1
| |
ADP
|
l1
|
l
|
b
|
h
|
b1
|
b2
|
Pcs.
|
|---|---|---|---|---|---|---|---|---|
|
HER 6215/102
|
|
102
|
130
|
133
|
58.5
|
102
|
31
|
1
|
Details
Product description
- Clamping bracket is compatible with adapter (HER 6220)
Scope of delivery
- 1 x HER 6210 (clamping bracket)
- 1 x base plate
- 5 x washer ø 8.4 / ø 15 x 1.6
- 5 x cylinder head screw M8 x 30 (ISO 4762)
Material
- Stainless steel, corrosion resistant, hardened, 52+2 HRC
Application
- Setting and alignment with M6 ball-end thrust screws on the mounting base with clamping bracket HER 6215
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you