HER 6230
Vice, double
Items 2
| |
ADP
|
Clamping range
|
l
|
b
|
h
|
Pcs.
|
|---|---|---|---|---|---|---|
|
HER 6230/ 20
|
|
0–20
|
75
|
60
|
37
|
1
|
|
HER 6230/ 40
|
|
0–40
|
75
|
60
|
47
|
1
|
Details
Product description
- Compatible with adapter HER 6220/ 75/ 28/ M6
- For clamping workpieces
- Indexable to 90° with the adapter HER 6220
- Maximum workpiece weight when the width of the workpiece to be clamped is 120 mm: 8 kg
- Low-collision clamping
Material
- Stainless steel, corrosion resistant, hardened, 52+2 HRC
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in nowRecommended for you