V 31100
Bit set
Items 1
| |
ADP
|
l
|
b
|
h
|
SKT: hexagonal drive
|
|---|---|---|---|---|---|
|
V 31100/ 51/Set
|
|
125
|
85
|
40
|
6,3 mm / 1/4"
|
Details
Product description
- Clear labelling of the individual bit types and sizes
- Number of tools: 51 pcs. + adapter
- Specially developed hinge design allows the bit box to be set up at right angles (90°) as well as fully open (180°) for better overview and faster access for the user
- Output: Pozidriv profile PZ, cross recess profile PH, tamper-resistant TORX®-Profil, hexagon socket profile, slot pofile, inside TORX® profile
Documents
Accessories
Have a question about the product?
Please log in to your account or register to send questions to our experts.
Log in now