New: Manifold from stainless steel

The new manifold from stainless steel E 21659 impresses with its durability and maximum safety thanks to high grade steel.

The new manifold from stainless steel E 21659 is extremely robust and offers maximum safety. Thanks to the high-quality material it is particularly durable and reliable. Ideal for sensitive areas such as medical technology and cleanrooms, it can be quickly integrated into existing systems and used directly from stock together with the appropriate accessories.

Highlights at a glance

  • Long service life and high reliability thanks to high-grade stainless steel
  • Ideally suited for applications in medical technology and cleanrooms
  • Manifold and accessories available from stock

Matching accessories

E 22009 Coupler with hose nozzle, from stainless steel
Coupler with hose nozzle, from stainless steel
E 22008 Safety coupler with hose nozzle, from stainless steel
Safety coupler with hose nozzle, from stainless steel
E 22308 Safety shut-off coupler with external thread, from stainless steel
Safety shut-off coupler with external thread, from stainless steel
E 20409 Hose nozzle with thread, from stainless steel
Hose nozzle with thread, from stainless steel
E 29831 Elbow fitting 90°
Elbow fitting 90°
E 20209 HT Shut-off fitting from stainless steel, high-temperature
Shut-off fitting from stainless steel, high-temperature
E 20762 Screw plug, with collar and O-ring seal, from stainless steel
Screw plug, with collar and O-ring seal, from stainless steel

Data sheet E 21659

The technical information can be found in our data sheet.

You might also be interested in:
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
The item you would like to configure belongs to a . After your adjustments, please check all plates and components independently for technical compatibility.