E 22308
Safety shut-off coupler with external thread, from stainless steel
Items 4
|
|
ADP
|
Diameter
|
d2
|
SW
|
l1
|
l2
|
d3
|
d4
|
|---|---|---|---|---|---|---|---|---|
|
E 22308/ 9/14
|
|
9
|
M14 x 1,5
|
17
|
45
|
11
|
17
|
6
|
|
E 22308/13/16
|
|
13
|
M16 x 1,5
|
22
|
43
|
12.5
|
22
|
9
|
|
E 22308/ 9/1/4
|
|
9
|
G 1/4"
|
17
|
45
|
11
|
17
|
6
|
|
E 22308/13/3/8
|
|
13
|
G 3/8"
|
22
|
43
|
12.5
|
22
|
9
|
Details
Product description
- Maximum pressure: 15 bar
- Maximum temperature (water): 180 °C
- Maximum temperature (oil): 220 °C
Material
- 1.4305
Documents
Data sheet E 22308
pdf
Information safety hose coupler
pdf
Overview coupler systems
pdf
Information flow rate diagram for water
pdf
Accessories
Recommended for you